NXP Reader Library  v17.1.0.2535

Configuration Identifier Options for Get Config and Set Config interfaces. More...

Collaboration diagram for Configuration:

Macros

#define PHAL_MFUL_CMAC_STATUS   0xA1U
 Option to Get/Set for inclusion of CMAC data for command and response.
 
#define PHAL_MFUL_ADDITIONAL_INFO   0xA2U
 Option to Get/Set additional info of a generic error or length of response data.
 

Detailed Description

Configuration Identifier Options for Get Config and Set Config interfaces.