NXP Reader Library  v17.1.0.2535

Options to be used with Signature Locking interface. More...

Collaboration diagram for Lock Signature:

Macros

#define PHAL_MFUL_CMD_UL_LOCK_SIGN_UNLOCK   0U
 Option to unlock the signature.
 
#define PHAL_MFUL_CMD_UL_LOCK_SIGN_LOCK   1U
 Option to temporary lock the signature.
 
#define PHAL_MFUL_CMD_UL_LOCK_SIGN_PERMANENT_LOCK   2U
 Option to permanently lock the signature.
 

Detailed Description

Options to be used with Signature Locking interface.