Macros | |
| #define | PHAL_NTAGXDNA_SIZE_TI 4U |
| Size of Transaction Identifier. | |
| #define | PHAL_NTAGXDNA_SIZE_NONCE 13U |
| Size of CCM Nonce. | |
| #define | PHAL_NTAGXDNA_SIZE_CAPS 6U |
| Size of PD / PCD capabilities. | |
| #define | PHAL_NTAGXDNA_DIV_INPUT_LEN_MAX 31U |
| Maximum Diversification input length. | |
| #define | PHAL_NTAGXDNA_CMD_BUFFER_SIZE_MINIMUM 256U |
| Minimum size for allocating the command buffer during initializing. More... | |
| #define | PHAL_NTAGXDNA_PRS_BUFFER_SIZE_MINIMUM 512U |
| Minimum size for allocating the response / SM processing buffer during initializing. More... | |
| #define | PHAL_NTAGXDNA_MAX_NATIVE_DATA_LEN 64U |
| Maximum length of data that can be passed to Pal ISO14443-4 layer for Application Chaining. | |
| #define PHAL_NTAGXDNA_CMD_BUFFER_SIZE_MINIMUM 256U |
Minimum size for allocating the command buffer during initializing.
Based on the platform, the value should not go below 128 to avoid issues.
| #define PHAL_NTAGXDNA_PRS_BUFFER_SIZE_MINIMUM 512U |
Minimum size for allocating the response / SM processing buffer during initializing.
Based on the platform, the value should not go below 256 to avoid issues.