NXP Reader Library  v17.1.0.2535

Options for file creation interfaces. More...

Collaboration diagram for File_Options:

Macros

#define PHAL_NTAGXDNA_ISO_FILE_INFO_NOT_AVAILABLE   0x00U
 Option to indicate no ISO File ID or ISODFName are present.
 
#define PHAL_NTAGXDNA_ISO_FILE_ID_AVAILABLE   0x01U
 Option to indicate the presence of ISO FileID.
 

Detailed Description

Options for file creation interfaces.