NXP Reader Library  v17.1.0.2535

The File Options to be used for all the File management commands. More...

Collaboration diagram for FileOptions:

Macros

#define PHAL_NTAGXDNA_FILE_OPTION_PLAIN   0x00U
 Option for File communication mode as Plain.
 
#define PHAL_NTAGXDNA_FILE_OPTION_PLAIN_1   0x02U
 Option for File communication mode as Plain.
 
#define PHAL_NTAGXDNA_FILE_OPTION_MAC   0x01U
 Option for File communication mode as Mac.
 
#define PHAL_NTAGXDNA_FILE_OPTION_FULL   0x03U
 Option for File communication mode as Full.
 
#define PHAL_NTAGXDNA_FILE_OPTION_SDM_MIRRORING_ENABLED   0x40U
 Option to Enable Secure Dynamic Messaging and Mirroring support.
 
#define PHAL_NTAGXDNA_FILE_OPTION_DEFERRED_CONFIGURATION_ENABLED   0x08U
 Option to Enable Deferred Configuration support.
 

Detailed Description

The File Options to be used for all the File management commands.