NXP Reader Library  v17.1.0.2535

The Options for representing GPIO Power Harvesting operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bit 0. More...

Collaboration diagram for Harvest:

Macros

#define PHAL_NTAGXDNA_GPIO_OPERATION_STOP_POWER_HARVEST   0x00U
 Option to indicate GPIO Control to Stop Power Harvest.
 
#define PHAL_NTAGXDNA_GPIO_OPERATION_ENABLE_POWER_HARVEST   0x01U
 Option to indicate GPIO Control to Enable Power Harvesting.
 

Detailed Description

The Options for representing GPIO Power Harvesting operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bit 0.