Macro Definitions for ISO/IEC 7816-4 Standard commands. More...

Modules | |
| FileControlIdentifier | |
| Macro Definitions for ISO/IEC 7816-4 FCI modes. To be used with ISOSelect File interface. | |
| Selection Control | |
| Macro Definitions for ISO/IEC 7816-4 Selection Controls. To be used with ISOSelect File interface. | |
| APDUFormat | |
| Macro Definitions for ISO/IEC 7816-4 APDU format. To be used with all ISO7816 - 4 interfaces. | |
| SFID | |
| Macro Definitions for ISO/IEC 7816-4 P1 Encoding of ShortFile identifier or Offset. To be used with ISORead Binary and ISOUpdate Binary interface. | |
| CommandCodes | |
Macro Definitions for ISO/IEC 7816-4 Standard commands.