NXP Reader Library  v17.1.0.2535
Collaboration diagram for CommandCodes:

Macros

#define PHAL_NTAGXDNA_CMD_ISO7816_SELECT_FILE   0xA4U
 NTAG X DNA ISOSelectFile command of ISO7816-4 Standard.
 
#define PHAL_NTAGXDNA_CMD_ISO7816_READ_BINARY   0xB0U
 NTAG X DNA ISOReadBinary command of ISO7816-4 Standard.
 
#define PHAL_NTAGXDNA_CMD_ISO7816_UPDATE_BINARY   0xD6U
 NTAG X DNA ISOUpdateBinary command of ISO7816-4 Standard.
 

Detailed Description