NXP Reader Library  v17.1.0.2535

Macro Definitions for ISO/IEC 7816-4 FCI modes. To be used with ISOSelect File interface. More...

Collaboration diagram for FileControlIdentifier:

Macros

#define PHAL_NTAGXDNA_FCI_RETURNED   0x00U
 Option to indicate return of FCI.
 
#define PHAL_NTAGXDNA_FCI_NOT_RETURNED   0x0CU
 Option to indicate no return of FCI.
 

Detailed Description

Macro Definitions for ISO/IEC 7816-4 FCI modes. To be used with ISOSelect File interface.