NXP Reader Library  v17.1.0.2535

Options to be used with GetVersion interface. More...

Collaboration diagram for GetVersion:

Macros

#define PHAL_NTAGXDNA_GET_VERSION_EXCLUDE_FAB_ID   0x00U
 Option for not exchanging the Option information in GetVersion command. More...
 
#define PHAL_NTAGXDNA_GET_VERSION_RETURN_FAB_ID   0x01U
 Option for exchanging the Option information in GetVersion command to retrieve the FabID information. More...
 

Detailed Description

Options to be used with GetVersion interface.

Macro Definition Documentation

◆ PHAL_NTAGXDNA_GET_VERSION_EXCLUDE_FAB_ID

#define PHAL_NTAGXDNA_GET_VERSION_EXCLUDE_FAB_ID   0x00U

Option for not exchanging the Option information in GetVersion command.

If used, the FabID will not be available in the response.

◆ PHAL_NTAGXDNA_GET_VERSION_RETURN_FAB_ID

#define PHAL_NTAGXDNA_GET_VERSION_RETURN_FAB_ID   0x01U

Option for exchanging the Option information in GetVersion command to retrieve the FabID information.

If used, the FabID will be available in the response.