Macro Definitions for Secure Messaging commands. More...

Modules | |
| Certificate_Depth | |
| Option to indicate the Certificate Depth to be used with SIGMA-I Authentication. | |
| KeySize | |
| Option to indicate the Session KeySize to be used with SIGMA-I Authentication. | |
| AuthState | |
| Different type of Authenticate states. | |
| Diversification | |
| Diversification options to be used with Authenticate EV2 interface. | |
| AuthType | |
| Authentication options to be used with the below mentioned interfaces. | |
| CommandCodes | |
Macro Definitions for Secure Messaging commands.