Macros | |
| #define | PHBAL_REG_SAM_CONFIG_I2C_SLAVE_ADDRESS (PH_CONFIG_CUSTOM_BEGIN + 1U) |
| Configure I2C Slave Address. More... | |
| #define | PHBAL_REG_SAM_CONFIG_I2C_TIMEOUT_MS (PH_CONFIG_CUSTOM_BEGIN + 2U) |
| Configure I2C BitRate. More... | |
| #define | PHBAL_REG_SAM_CONFIG_I2C_BITRATE (PH_CONFIG_CUSTOM_BEGIN + 3U) |
| Configure I2C BitRate. More... | |
| #define | PHBAL_REG_SAM_CONFIG_BITRATE_STANDARD_MODE 0x00U |
| I2C bit rate configuration value for 100 KBits/s. | |
| #define | PHBAL_REG_SAM_CONFIG_BITRATE_FAST_MODE 0x01U |
| I2C bit rate configuration value for 400 KBits/s. | |
| #define | PHBAL_REG_SAM_CONFIG_BITRATE_FAST_PLUS_MODE 0x02U |
| I2C bit rate configuration value for 1 MBits/s. | |
| #define | PHBAL_REG_SAM_CONFIG_BITRATE_HIGH_SPEED_MODE 0x03U |
| I2C bit rate configuration value for 3.4 MBits/s. | |
| #define PHBAL_REG_SAM_CONFIG_I2C_SLAVE_ADDRESS (PH_CONFIG_CUSTOM_BEGIN + 1U) |
Configure I2C Slave Address.
Default configured is 2Bh
| #define PHBAL_REG_SAM_CONFIG_I2C_TIMEOUT_MS (PH_CONFIG_CUSTOM_BEGIN + 2U) |
Configure I2C BitRate.
By Default 200ms will be used.
| #define PHBAL_REG_SAM_CONFIG_I2C_BITRATE (PH_CONFIG_CUSTOM_BEGIN + 3U) |
Configure I2C BitRate.
By Default 400 KBits/s will be used.