NXP Reader Library  v17.1.0.2535

Reader Initialization Command Codes of HAL DUT Command dispatcher frame. More...

Collaboration diagram for Command_Codes:

Macros

#define PHHAL_HW_DUT_INIT_CONTACTLESS   0xB001U
 Initialize the reader to perform Contactless operation.
 

Detailed Description

Reader Initialization Command Codes of HAL DUT Command dispatcher frame.