NXP Reader Library  v17.1.0.2535

Version Command Codes of HAL DUT Command dispatcher frame. More...

Collaboration diagram for Command_Codes:

Macros

#define PHHAL_HW_DUT_CMD_GETVERSION   0x3201U
 Complete Version information of NFC Controller's firmware or Host Controller's firmware.
 
#define PHHAL_HW_DUT_CMD_GETVERSION_NFC   0x3234U
 Complete Version information of NFC Controller IC firmware.
 
#define PHHAL_HW_DUT_CMD_GETVERSION_DATE_TIME   0x3240U
 Get the date time of compilation the NFC Controller's firmware or Host Controller's firmware.
 
#define PHHAL_HW_DUT_CMD_GETVERSION_READER_IC_TYPE   0x3250U
 Get the FrontEnd (Reader IC) or NFC Controller IC for which the code is compiled.
 

Detailed Description

Version Command Codes of HAL DUT Command dispatcher frame.