NXP Reader Library  v17.1.0.2535

Example code to configure HAL and BAL for various reader(s). More...

Collaboration diagram for Examples:

Modules

 HAL Initialization for Simulator
 Example code to configure HAL and BAL for Simulator.
 
 HAL Initialization for PCSC Reader
 Example code to configure HAL and BAL for PCSC reader.
 
 HAL Initialization for DUT (Serial) based Readers
 Example code to configure HAL and BAL for serial based DUT readers. Readers like RC663 Plus (BlueBoard), PN5180, PN7462AU, Pegoda3, etc...
 
 HAL Initialization for Pegoda 1 (RD70x)
 Example code to configure HAL and BAL for Rd70x (Pegoda 1) reader.
 
 HAL Initialization for Pegoda 2 (RD710)
 Example code to configure HAL and BAL for Pegoda 2 (RD710) reader.
 
 SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in S (NonX) Mode
 Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV2 in S (NonX) mode.
 
 SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in X (NonX) Mode
 Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV2 in X mode.
 
 SAM AV3 HAL Initialization for Pegoda 2 (RD710) Reader in S (NonX) Mode
 Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV3 in S (NonX) mode.
 
 SAM AV3 HAL Initialization for Pegoda 2 (RD710) Reader in X (NonX) Mode
 Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV3 in X mode.
 
 SAM AV3 HAL Initialization for Pegoda 3 (RD730) Reader in S (NonX) Mode
 Example code to configure HAL and BAL for Pegoda 3 (RD730) reader with SAM AV3 in S (NonX) mode via VCom interface.
 

Detailed Description

Example code to configure HAL and BAL for various reader(s).