NXP Reader Library  v17.1.0.2535
SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in S (NonX) Mode

Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV2 in S (NonX) mode. More...

Collaboration diagram for SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in S (NonX) Mode:

Modules

 RD710 Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in RD710 mode. This is valid for RD710 / CM1 reader only.
 
 Software Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in software mode.
 

Detailed Description

Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV2 in S (NonX) mode.