NXP Reader Library  v17.1.0.2535
SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in X (NonX) Mode

Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV2 in X mode. More...

Collaboration diagram for SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in X (NonX) Mode:

Modules

 Sam AV2 X mode Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE to work in Sam AV2 X mode.
 

Detailed Description

Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV2 in X mode.