Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV3 in S (NonX) mode. More...

Modules | |
| RD710 Initialization | |
| Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in RD710 mode. This is valid for RD710 / CM1 reader only. | |
| Software Initialization | |
| Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in software mode. | |
Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV3 in S (NonX) mode.