Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV3 in X mode. More...

Modules | |
| Sam AV3 X mode Initialization | |
| Example code to configure PAL 3A, 4A, 4, MIFARE to work in Sam AV3 X mode. | |
Example code to configure HAL and BAL for Pegoda 2 (RD710) reader with SAM AV3 in X mode.