NXP Reader Library  v17.1.0.2535

Custom Configuration of hardware related settings. More...

Collaboration diagram for Configuration:

Memory related constants

#define PHHAL_HW_RC523_PRECACHED_BYTES   0x40U
 Maximum number of bytes to precache into FIFO before triggering a command.
 

Modulation indices

#define PHHAL_HW_RC523_MODINDEX_I14443B   0x11U
 Default modulation index for ISO14443B.
 
#define PHHAL_HW_RC523_MODINDEX_FELICA   0x12U
 Default modulation index for Felica.
 
#define PHHAL_HW_RC523_MODINDEX_TARGET   0xF2U
 Default conductance for LoadModulation.
 

RxThreshold values

#define PHHAL_HW_RC523_RXTHRESHOLD_I14443A   0x55U
 RxThreshold for ISO14443A.
 
#define PHHAL_HW_RC523_RXTHRESHOLD_I14443B   0x50U
 RxThreshold for ISO14443B.
 
#define PHHAL_HW_RC523_RXTHRESHOLD_FELICA   0x55U
 RxThreshold for Felica.
 

Feature selection

#define PHHAL_HW_RC523_FEATURE_FIFO_UNDERFLOW_CHECK
 Checks for FIFO underflow during data transmission if defined.
 

Detailed Description

Custom Configuration of hardware related settings.