NXP Reader Library  v17.1.0.2535

Register definitions. More...

Collaboration diagram for Register Definitions:

Register definitions of Page 0

Following all register defintions of Page 0.

#define PHHAL_HW_RC523_REG_PAGE   0x00U
 Page register.
 
#define PHHAL_HW_RC523_REG_COMMAND   0x01U
 Command register. More...
 
#define PHHAL_HW_RC523_REG_COMMIEN   0x02U
 CommIEn register. More...
 
#define PHHAL_HW_RC523_REG_DIVIEN   0x03U
 DivIEn register. More...
 
#define PHHAL_HW_RC523_REG_COMMIRQ   0x04U
 CommIrq register. More...
 
#define PHHAL_HW_RC523_REG_DIVIRQ   0x05U
 DivIrq register. More...
 
#define PHHAL_HW_RC523_REG_ERROR   0x06U
 Error register. More...
 
#define PHHAL_HW_RC523_REG_STATUS1   0x07U
 Status1 register. More...
 
#define PHHAL_HW_RC523_REG_STATUS2   0x08U
 Status2 register. More...
 
#define PHHAL_HW_RC523_REG_FIFODATA   0x09U
 Fifo register. More...
 
#define PHHAL_HW_RC523_REG_FIFOLEVEL   0x0AU
 FifoLevel register. More...
 
#define PHHAL_HW_RC523_REG_WATERLEVEL   0x0BU
 WaterLevel register. More...
 
#define PHHAL_HW_RC523_REG_CONTROL   0x0CU
 Control register. More...
 
#define PHHAL_HW_RC523_REG_BITFRAMING   0x0DU
 Bitframing register. More...
 
#define PHHAL_HW_RC523_REG_COLL   0x0EU
 Collision register. More...
 

Register definitions of Page 1

Following all register defintions of Page 1.

#define PHHAL_HW_RC523_REG_MODE   0x11U
 Mode register. More...
 
#define PHHAL_HW_RC523_REG_TXMODE   0x12U
 TxMode register. More...
 
#define PHHAL_HW_RC523_REG_RXMODE   0x13U
 RxMode register. More...
 
#define PHHAL_HW_RC523_REG_TXCONTROL   0x14U
 TxControl register. More...
 
#define PHHAL_HW_RC523_REG_TXASK   0x15U
 TxAsk register. More...
 
#define PHHAL_HW_RC523_REG_TXSEL   0x16U
 TxSel register. More...
 
#define PHHAL_HW_RC523_REG_RXSEL   0x17U
 RxSel register. More...
 
#define PHHAL_HW_RC523_REG_RXTHRESHOLD   0x18U
 RxThreshold register. More...
 
#define PHHAL_HW_RC523_REG_DEMOD   0x19U
 Demod register. More...
 
#define PHHAL_HW_RC523_REG_MFTX   0x1CU
 MfTx register. More...
 
#define PHHAL_HW_RC523_REG_MFRX   0x1DU
 MfRx register. More...
 
#define PHHAL_HW_RC523_REG_TYPEB   0x1EU
 TypeB register. More...
 
#define PHHAL_HW_RC523_REG_SERIALSPEED   0x1FU
 SerialSpeed register. More...
 

Register definitions of Page 2

Following all register defintions of Page 2.

#define PHHAL_HW_RC523_REG_CRCRESULT1   0x21U
 CRCResult1 register. More...
 
#define PHHAL_HW_RC523_REG_CRCRESULT2   0x22U
 CRCResult2 register. More...
 
#define PHHAL_HW_RC523_REG_GSNOFF   0x23U
 GSNOff register. More...
 
#define PHHAL_HW_RC523_REG_MODWIDTH   0x24U
 ModWidth register. More...
 
#define PHHAL_HW_RC523_REG_RFCFG   0x26U
 RfCfg register. More...
 
#define PHHAL_HW_RC523_REG_GSN   0x27U
 GSN register. More...
 
#define PHHAL_HW_RC523_REG_CWGSP   0x28U
 CWGSP register. More...
 
#define PHHAL_HW_RC523_REG_MODGSP   0x29U
 MODGSP register. More...
 
#define PHHAL_HW_RC523_REG_TMODE   0x2AU
 TMode register. More...
 
#define PHHAL_HW_RC523_REG_TPRESCALER   0x2BU
 TPrescaler register. More...
 
#define PHHAL_HW_RC523_REG_TRELOADHI   0x2CU
 TReloadHi register. More...
 
#define PHHAL_HW_RC523_REG_TRELOADLO   0x2DU
 TReloadLo register. More...
 
#define PHHAL_HW_RC523_REG_TCOUNTERVALHI   0x2EU
 TCounterValHi register. More...
 
#define PHHAL_HW_RC523_REG_TCOUNTERVALLO   0x2FU
 TCounterValLo register. More...
 

Register definitions of Page 3

Following all register defintions of Page 3.

#define PHHAL_HW_RC523_REG_TESTSEL1   0x31U
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTSEL2   0x32U
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTPINEN   0x33U
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTPINVALUE   0x34U
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTBUS   0x35U
 Test register .
 
#define PHHAL_HW_RC523_REG_AUTOTEST   0x36U
 Test register.
 
#define PHHAL_HW_RC523_REG_VERSION   0x37U
 Contains the product number and the version.
 
#define PHHAL_HW_RC523_REG_ANALOGTEST   0x38U
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTDAC1   0x39U
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTDAC2   0x3AU
 Test register.
 
#define PHHAL_HW_RC523_REG_TESTADC   0x3BU
 Test register.
 

Command Register Contents (0x01)

#define PHHAL_HW_RC523_BIT_RCVOFF   0x20U
 Switches the receiver on/off.
 
#define PHHAL_HW_RC523_BIT_POWERDOWN   0x10U
 Switches Ic to Power Down mode.
 
#define PHHAL_HW_RC523_CMD_IDLE   0x00U
 No action; cancels current command execution.
 
#define PHHAL_HW_RC523_CMD_MEM   0x01U
 Copy configuration data from Fifo to internal Buffer or if Fifo empty vice versa.
 
#define PHHAL_HW_RC523_CMD_RANDOMIDS   0x02U
 Replaces stored IDs with random ones.
 
#define PHHAL_HW_RC523_CMD_CALCCRC   0x03U
 Activate the CRC-Coprocessor. More...
 
#define PHHAL_HW_RC523_CMD_TRANSMIT   0x04U
 Transmits data from the FIFO buffer to Card.
 
#define PHHAL_HW_RC523_CMD_NOCMDCHANGE   0x07U
 No change; Use together with e.g. More...
 
#define PHHAL_HW_RC523_CMD_RECEIVE   0x08U
 Activates the receiver circuitry.
 
#define PHHAL_HW_RC523_CMD_TRANSCEIVE   0x0CU
 Like PHHAL_HW_RC523_CMD_TRANSMIT but automatically activates the receiver after transmission is finished.
 
#define PHHAL_HW_RC523_CMD_AUTOCOLL   0x0DU
 Handles MIFARE anticollision in Target mode.
 
#define PHHAL_HW_RC523_CMD_AUTHENT   0x0EU
 Performs the Mifare Classic authentication (in Mifare Reader/Writer mode only).
 
#define PHHAL_HW_RC523_CMD_SOFTRESET   0x0FU
 Resets the IC.
 
#define PHHAL_HW_RC523_MASK_COMMAND   0x0FU
 Mask for Command-bits.
 

CommIEn/CommIrq Register Contents (0x02/0x04)

#define PHHAL_HW_RC523_BIT_SET   0x80U
 Bit position to set/clear dedicated IRQ bits.
 
#define PHHAL_HW_RC523_BIT_IRQINV   0x80U
 Inverts the output of IRQ Pin.
 
#define PHHAL_HW_RC523_BIT_TXI   0x40U
 Bit position for Transmit Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_RXI   0x20U
 Bit position for Receive Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_IDLEI   0x10U
 Bit position for Idle Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_HIALERTI   0x08U
 Bit position for HiAlert Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_LOALERTI   0x04U
 Bit position for LoAlert Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_ERRI   0x02U
 Bit position for Error Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_TIMERI   0x01U
 Bit position for Timer Interrupt Enable/Request.
 

DivIEn/DivIrq Register Contents (0x03/0x05)

#define PHHAL_HW_RC523_BIT_IRQPUSHPULL   0x80U
 Sets the IRQ pin to Push Pull mode.
 
#define PHHAL_HW_RC523_BIT_MFINACT   0x10U
 Bit position for MfInAct Interrupt Enable/Request.
 
#define PHHAL_HW_RC523_BIT_CRCI   0x04U
 Bit position for CRC Interrupt Enable/Request.
 

Error Register Contents (0x06)

#define PHHAL_HW_RC523_BIT_WRERR   0x80U
 Bit position for Write Access Error.
 
#define PHHAL_HW_RC523_BIT_TEMPERR   0x40U
 Bit position for Temerature Error.
 
#define PHHAL_HW_RC523_BIT_BUFFEROVFL   0x10U
 Bit position for Buffer Overflow Error.
 
#define PHHAL_HW_RC523_BIT_COLLERR   0x08U
 Bit position for Collision Error.
 
#define PHHAL_HW_RC523_BIT_CRCERR   0x04U
 Bit position for CRC Error.
 
#define PHHAL_HW_RC523_BIT_PARITYERR   0x02U
 Bit position for Parity Error.
 
#define PHHAL_HW_RC523_BIT_PROTERR   0x01U
 Bit position for Protocol Error.
 

Status1 Register Contents (0x07)

#define PHHAL_HW_RC523_BIT_CRCOK   0x40U
 Bit position for status CRC OK.
 
#define PHHAL_HW_RC523_BIT_CRCREADY   0x20U
 Bit position for status CRC Ready.
 
#define PHHAL_HW_RC523_BIT_IRQ   0x10U
 Bit position for status IRQ is active.
 
#define PHHAL_HW_RC523_BIT_TRUNNUNG   0x08U
 Bit position for status Timer is running.
 
#define PHHAL_HW_RC523_BIT_HIALERT   0x02U
 Bit position for status HiAlert.
 
#define PHHAL_HW_RC523_BIT_LOALERT   0x01U
 Bit position for status LoAlert.
 

Status2 Register Contents (0x08)

#define PHHAL_HW_RC523_BIT_TEMPSENSOFF   0x80U
 Bit position to switch Temperture sensors on/off.
 
#define PHHAL_HW_RC523_BIT_I2CFORCEHS   0x40U
 Bit position to forece High speed mode for I2C Interface.
 
#define PHHAL_HW_RC523_BIT_CRYPTO1ON   0x08U
 Bit position for reader status Crypto is on.
 

FifoLevel Register Contents (0x0A)

#define PHHAL_HW_RC523_BIT_FLUSHBUFFER   0x80U
 Clears Fifo buffer if set to 1.
 

WaterLevel Register Contents (0x0B)

#define PHHAL_HW_RC523_MASK_WATERLEVEL   0x3FU
 Bitmask for Waterlevel bits.
 

Control Register Contents (0x0C)

#define PHHAL_HW_RC523_BIT_TSTOPNOW   0x80U
 Stops timer if set to 1.
 
#define PHHAL_HW_RC523_BIT_TSTARTNOW   0x40U
 Starts timer if set to 1.
 
#define PHHAL_HW_RC523_BIT_INITIATOR   0x10U
 If set to 1, the IC acts as initiator, otherwise as target.
 
#define PHHAL_HW_RC523_MASK_RXBITS   0x07U
 Bitmask for RxLast bits.
 

BitFraming Register Contents (0x0D)

#define PHHAL_HW_RC523_BIT_STARTSEND   0x80U
 Starts transmission in transceive command if set to 1.
 
#define PHHAL_HW_RC523_MASK_TXBITS   0x07U
 Bitmask for TxLast bits.
 
#define PHHAL_HW_RC523_MASK_RXALIGN   0x70U
 Bitmask for RxAlign bits.
 

Collision Register Contents (0x0E)

#define PHHAL_HW_RC523_BIT_VALUESAFTERCOLL   0x80U
 Activates mode to keep data after collision.
 
#define PHHAL_HW_RC523_BIT_COLLPOSNOTVALID   0x20U
 Whether collision position is valid or not.
 
#define PHHAL_HW_RC523_MASK_COLLPOS   0x1FU
 Bitmask for CollPos bits.
 

Mode Register Contents (0x11)

#define PHHAL_HW_RC523_BIT_MSBFIRST   0x80U
 Sets CRC coprocessor with MSB first.
 
#define PHHAL_HW_RC523_BIT_TXWAITRF   0x20U
 Waits until RF is enabled until transmission is startet, else starts immideately.
 
#define PHHAL_HW_RC523_BIT_POLMFIN   0x08U
 Inverts polarity of MfinActIrq. More...
 
#define PHHAL_HW_RC523_BIT_MODEDETOFF   0x04U
 Set to logic 1, the internal mode detector is switched off during PHHAL_HW_RC523_CMD_AUTOCOLL.
 
#define PHHAL_HW_RC523_MASK_CRCPRESET   0x03U
 Bitmask for CRCPreset bits.
 

TxMode / RxMode Register Contents (0x12/0x13)

#define PHHAL_HW_RC523_BIT_CRCEN   0x80U
 Activates transmit or receive CRC.
 
#define PHHAL_HW_RC523_BIT_848KBPS   0x30U
 Activates speed of 848kbps.
 
#define PHHAL_HW_RC523_BIT_424KBPS   0x20U
 Activates speed of 424kbps.
 
#define PHHAL_HW_RC523_BIT_212KBPS   0x10U
 Activates speed of 212kbps.
 
#define PHHAL_HW_RC523_BIT_106KBPS   0x00U
 Activates speed of 106kbps.
 
#define PHHAL_HW_RC523_BIT_INVMOD   0x08U
 Activates inverted transmission mode.
 
#define PHHAL_HW_RC523_BIT_RXNOERR   0x08U
 If set, receiver ignores less than 4 bits.
 
#define PHHAL_HW_RC523_BIT_RXMULTIPLE   0x04U
 Activates reception mode for multiple responses.
 
#define PHHAL_HW_RC523_BIT_TYPEB   0x03U
 Activates Type B communication mode.
 
#define PHHAL_HW_RC523_BIT_FELICA   0x02U
 Activates Felica communication mode.
 
#define PHHAL_HW_RC523_BIT_ACTIVE   0x01U
 Activates Active communication mode.
 
#define PHHAL_HW_RC523_BIT_MIFARE   0x00U
 Activates Mifare communication mode.
 
#define PHHAL_HW_RC523_MASK_SPEED   0x70U
 Bitmask for Tx/RxSpeed bits.
 
#define PHHAL_HW_RC523_MASK_FRAMING   0x03U
 Bitmask for Tx/RxFraming bits.
 

TxControl Register Contents (0x14)

#define PHHAL_HW_RC523_BIT_INVTX2ON   0x80U
 Inverts the Tx2 output if drivers are switched on.
 
#define PHHAL_HW_RC523_BIT_INVTX1ON   0x40U
 Inverts the Tx1 output if drivers are switched on.
 
#define PHHAL_HW_RC523_BIT_INVTX2OFF   0x20U
 Inverts the Tx2 output if drivers are switched off.
 
#define PHHAL_HW_RC523_BIT_INVTX1OFF   0x10U
 Inverts the Tx1 output if drivers are switched off.
 
#define PHHAL_HW_RC523_BIT_TX2CW   0x08U
 Does not modulate the Tx2 output, only constant wave.
 
#define PHHAL_HW_RC523_BIT_CHECKRF   0x04U
 Set to logic 1, RF field cannot be activated if external RF field is detected.
 
#define PHHAL_HW_RC523_BIT_TX2RFEN   0x02U
 Switches the driver for Tx2 pin on.
 
#define PHHAL_HW_RC523_BIT_TX1RFEN   0x01U
 Switches the driver for Tx1 pin on.
 

TxASK Register Contents (0x15)

#define PHHAL_HW_RC523_BIT_FORCE100ASK   0x40U
 Activates 100ASK mode independent of driver settings.
 

TxSel Register Contents (0x16)

#define PHHAL_HW_RC523_MASK_DRIVERSEL   0x30U
 Bitmask for DriverSel bits.
 
#define PHHAL_HW_RC523_MASK_MFOUTSEL   0x0FU
 Bitmask for MfOutSel bits.
 

RxSel Register Contents (0x17)

#define PHHAL_HW_RC523_MASK_UARTSEL   0xC0U
 Bitmask for UartSel bits.
 
#define PHHAL_HW_RC523_MASK_RXWAIT   0x3FU
 Bitmask for RxWait bits.
 

RxThreshold Register Contents (0x18)

#define PHHAL_HW_RC523_MASK_MINLEVEL   0xF0U
 Bitmask for MinLevel bits.
 
#define PHHAL_HW_RC523_MASK_COLLEVEL   0x07U
 Bitmask for CollLevel bits.
 

Demod Register Contents (0x19)

#define PHHAL_HW_RC523_BIT_FIXIQ   0x20U
 If set and the lower bit of AddIQ is cleared, the receiving is fixed to I channel. More...
 
#define PHHAL_HW_RC523_MASK_ADDIQ   0xC0U
 Bitmask for ADDIQ bits.
 
#define PHHAL_HW_RC523_MASK_TAURCV   0x0CU
 Bitmask for TauRcv bits.
 
#define PHHAL_HW_RC523_MASK_TAUSYNC   0x03U
 Bitmask for TauSync bits.
 

MfTx Register Contents (0x1C)

#define PHHAL_HW_RC523_MASK_TXWAIT   0x03U
 Bitmask for TxWait bits.
 

MfRx Register Contents (0x1D)

#define PHHAL_HW_RC523_BIT_PARITYDISABLE   0x10U
 Disables the parity generation and sending independent from the mode.
 

RFCfg Register Contents (0x26)

#define PHHAL_HW_RC523_MASK_RXGAIN   0x70U
 Bitmask for RxGain bits.
 

GsN Register Contents (0x27)

#define PHHAL_HW_RC523_MASK_CWGSN   0xF0U
 Bitmask for CWGsN bits.
 
#define PHHAL_HW_RC523_MASK_MODGSN   0x0FU
 Bitmask for ModGsN bits.
 

CWGsP Register Contents (0x28)

#define PHHAL_HW_RC523_MASK_CWGSP   0x3FU
 Bitmask for CWGsP bits.
 

ModGsP Register Contents (0x29)

#define PHHAL_HW_RC523_MASK_MODGSP   0x3FU
 Bitmask for ModGsP bits.
 

TMode Register Contents (0x2A)

#define PHHAL_HW_RC523_BIT_TAUTO   0x80U
 Sets the Timer start/stop conditions to Auto mode.
 
#define PHHAL_HW_RC523_BIT_TAUTORESTART   0x10U
 Restarts the timer automatically after counting down to 0.
 
#define PHHAL_HW_RC523_MASK_TGATED   0x60U
 Bitmask for TGated bits.
 
#define PHHAL_HW_RC523_MASK_TPRESCALER_HI   0x0FU
 Bitmask for TPrescalerHi bits.
 

Detailed Description

Register definitions.

Macro Definition Documentation

◆ PHHAL_HW_RC523_REG_COMMAND

#define PHHAL_HW_RC523_REG_COMMAND   0x01U

Command register.

Contains Command bits, PowerDown bit and bit to switch receiver off.

◆ PHHAL_HW_RC523_REG_COMMIEN

#define PHHAL_HW_RC523_REG_COMMIEN   0x02U

CommIEn register.

Contains Communication interrupt enable bits and bit for Interrupt inversion.

◆ PHHAL_HW_RC523_REG_DIVIEN

#define PHHAL_HW_RC523_REG_DIVIEN   0x03U

DivIEn register.

Contains RfOn, RfOff, CRC and Mode Interrupt enable and bit to switch Interrupt pin to PushPull mode.

◆ PHHAL_HW_RC523_REG_COMMIRQ

#define PHHAL_HW_RC523_REG_COMMIRQ   0x04U

CommIrq register.

Contains Communication interrupt request bits.

◆ PHHAL_HW_RC523_REG_DIVIRQ

#define PHHAL_HW_RC523_REG_DIVIRQ   0x05U

DivIrq register.

Contains RfOn, RfOff, CRC and Mode Interrupt request.

◆ PHHAL_HW_RC523_REG_ERROR

#define PHHAL_HW_RC523_REG_ERROR   0x06U

Error register.

Contains Protocol, Parity, CRC, Collision, Buffer overflow, Temperature and RF error flags.

◆ PHHAL_HW_RC523_REG_STATUS1

#define PHHAL_HW_RC523_REG_STATUS1   0x07U

Status1 register.

Contains status information about Lo- and HiAlert, RF-field on, Timer, Interrupt request and CRC status.

◆ PHHAL_HW_RC523_REG_STATUS2

#define PHHAL_HW_RC523_REG_STATUS2   0x08U

Status2 register.

Contains information about internal states and Temperature sensor switch.

◆ PHHAL_HW_RC523_REG_FIFODATA

#define PHHAL_HW_RC523_REG_FIFODATA   0x09U

Fifo register.

Read/Write Fifo. Writing to register increments the Fifo level, reading decrements it.

◆ PHHAL_HW_RC523_REG_FIFOLEVEL

#define PHHAL_HW_RC523_REG_FIFOLEVEL   0x0AU

FifoLevel register.

Contains the actual level (number of bytes) of the Fifo.

◆ PHHAL_HW_RC523_REG_WATERLEVEL

#define PHHAL_HW_RC523_REG_WATERLEVEL   0x0BU

WaterLevel register.

Contains the Waterlevel value for the Fifo.

◆ PHHAL_HW_RC523_REG_CONTROL

#define PHHAL_HW_RC523_REG_CONTROL   0x0CU

Control register.

Contains information about last received bits, and to Start and stop the Timer unit.

◆ PHHAL_HW_RC523_REG_BITFRAMING

#define PHHAL_HW_RC523_REG_BITFRAMING   0x0DU

Bitframing register.

Contains information of last bits to send, to align received bits in Fifo and activate sending.

◆ PHHAL_HW_RC523_REG_COLL

#define PHHAL_HW_RC523_REG_COLL   0x0EU

Collision register.

Contains all necessary bits for Collision handling.

◆ PHHAL_HW_RC523_REG_MODE

#define PHHAL_HW_RC523_REG_MODE   0x11U

Mode register.

Contains bits for auto wait on Rf and MSB first for CRC calculation.

◆ PHHAL_HW_RC523_REG_TXMODE

#define PHHAL_HW_RC523_REG_TXMODE   0x12U

TxMode register.

Contains Transmit Framing, Speed, CRC enable, bit for inverse mode and TXMix bit.

◆ PHHAL_HW_RC523_REG_RXMODE

#define PHHAL_HW_RC523_REG_RXMODE   0x13U

RxMode register.

Contains Transmit Framing, Speed, CRC enable, bit for multiple receive and to filter errors.

◆ PHHAL_HW_RC523_REG_TXCONTROL

#define PHHAL_HW_RC523_REG_TXCONTROL   0x14U

TxControl register.

Contains bits to activate and configure Tx1 and Tx2 and bit to activate 100% modulation.

◆ PHHAL_HW_RC523_REG_TXASK

#define PHHAL_HW_RC523_REG_TXASK   0x15U

TxAsk register.

Contains Tx ASK settings.

◆ PHHAL_HW_RC523_REG_TXSEL

#define PHHAL_HW_RC523_REG_TXSEL   0x16U

TxSel register.

Contains SigoutSel, DriverSel and LoadModSel bits.

◆ PHHAL_HW_RC523_REG_RXSEL

#define PHHAL_HW_RC523_REG_RXSEL   0x17U

RxSel register.

Contains UartSel and RxWait bits.

◆ PHHAL_HW_RC523_REG_RXTHRESHOLD

#define PHHAL_HW_RC523_REG_RXTHRESHOLD   0x18U

RxThreshold register.

Contains MinLevel and CollLevel for detection.

◆ PHHAL_HW_RC523_REG_DEMOD

#define PHHAL_HW_RC523_REG_DEMOD   0x19U

Demod register.

Contains bits for time constants, hysteresis and IQ demodulator settings.

◆ PHHAL_HW_RC523_REG_MFTX

#define PHHAL_HW_RC523_REG_MFTX   0x1CU

MfTx register.

Mifare transmission settings.

◆ PHHAL_HW_RC523_REG_MFRX

#define PHHAL_HW_RC523_REG_MFRX   0x1DU

MfRx register.

Mifare reception settings.

◆ PHHAL_HW_RC523_REG_TYPEB

#define PHHAL_HW_RC523_REG_TYPEB   0x1EU

TypeB register.

Used for ISO/IEC 14443 Type B configuration.

◆ PHHAL_HW_RC523_REG_SERIALSPEED

#define PHHAL_HW_RC523_REG_SERIALSPEED   0x1FU

SerialSpeed register.

Contains speed settings for RS232 interface.

◆ PHHAL_HW_RC523_REG_CRCRESULT1

#define PHHAL_HW_RC523_REG_CRCRESULT1   0x21U

CRCResult1 register.

Contains MSByte of CRC Result.

◆ PHHAL_HW_RC523_REG_CRCRESULT2

#define PHHAL_HW_RC523_REG_CRCRESULT2   0x22U

CRCResult2 register.

Contains LSByte of CRC Result.

◆ PHHAL_HW_RC523_REG_GSNOFF

#define PHHAL_HW_RC523_REG_GSNOFF   0x23U

GSNOff register.

Contains the conductance and the modulation settings for the N-MOS transistor for LoadModulation.

◆ PHHAL_HW_RC523_REG_MODWIDTH

#define PHHAL_HW_RC523_REG_MODWIDTH   0x24U

ModWidth register.

Contains modulation width setting.

◆ PHHAL_HW_RC523_REG_RFCFG

#define PHHAL_HW_RC523_REG_RFCFG   0x26U

RfCfg register.

Contains sensitivity of Rf Level detector, the receiver gain factor and the RfLevelAmp.

◆ PHHAL_HW_RC523_REG_GSN

#define PHHAL_HW_RC523_REG_GSN   0x27U

GSN register.

Contains the conductance and the modulation settings for the N-MOS transistor during active modulation.

◆ PHHAL_HW_RC523_REG_CWGSP

#define PHHAL_HW_RC523_REG_CWGSP   0x28U

CWGSP register.

Contains the conductance for the P-Mos transistor.

◆ PHHAL_HW_RC523_REG_MODGSP

#define PHHAL_HW_RC523_REG_MODGSP   0x29U

MODGSP register.

Contains the modulation index for the PMos transistor.

◆ PHHAL_HW_RC523_REG_TMODE

#define PHHAL_HW_RC523_REG_TMODE   0x2AU

TMode register.

Contains all settings for the timer and the highest 4 bits of the prescaler.

◆ PHHAL_HW_RC523_REG_TPRESCALER

#define PHHAL_HW_RC523_REG_TPRESCALER   0x2BU

TPrescaler register.

Contais the lowest byte of the prescaler.

◆ PHHAL_HW_RC523_REG_TRELOADHI

#define PHHAL_HW_RC523_REG_TRELOADHI   0x2CU

TReloadHi register.

Contains the high byte of the reload value.

◆ PHHAL_HW_RC523_REG_TRELOADLO

#define PHHAL_HW_RC523_REG_TRELOADLO   0x2DU

TReloadLo register.

Contains the low byte of the reload value.

◆ PHHAL_HW_RC523_REG_TCOUNTERVALHI

#define PHHAL_HW_RC523_REG_TCOUNTERVALHI   0x2EU

TCounterValHi register.

Contains the high byte of the counter value.

◆ PHHAL_HW_RC523_REG_TCOUNTERVALLO

#define PHHAL_HW_RC523_REG_TCOUNTERVALLO   0x2FU

TCounterValLo register.

Contains the low byte of the counter value.

◆ PHHAL_HW_RC523_CMD_CALCCRC

#define PHHAL_HW_RC523_CMD_CALCCRC   0x03U

Activate the CRC-Coprocessor.

Remark: The result of the CRC calculation can be read from e.g. PHHAL_HW_RC523_REG_CRCRESULT1.

◆ PHHAL_HW_RC523_CMD_NOCMDCHANGE

#define PHHAL_HW_RC523_CMD_NOCMDCHANGE   0x07U

No change; Use together with e.g.

PHHAL_HW_RC523_BIT_POWERDOWN to keep current command-state.

◆ PHHAL_HW_RC523_BIT_POLMFIN

#define PHHAL_HW_RC523_BIT_POLMFIN   0x08U

Inverts polarity of MfinActIrq.

If bit is set to 1 IRQ occures when Sigin line is 0.

◆ PHHAL_HW_RC523_BIT_FIXIQ

#define PHHAL_HW_RC523_BIT_FIXIQ   0x20U

If set and the lower bit of AddIQ is cleared, the receiving is fixed to I channel.


If set and the lower bit of AddIQ is set, the receiving is fixed to Q channel.