NXP Reader Library  v17.1.0.2535

Custom Configuration of hardware related settings. More...

Collaboration diagram for Configuration:

Memory related constants

#define PHHAL_HW_RC632_PRECACHED_BYTES   0x40U
 Maximum number of bytes to precache into FIFO before triggering a command.
 

Modulation indices

#define PHHAL_HW_RC632_MODINDEX_I14443B   0x11U
 Default modulation index for ISO14443B.
 
#define PHHAL_HW_RC632_MODINDEX_I15693   0x0AU
 Default modulation index for ISO15693. More...
 
#define PHHAL_HW_RC632_MODINDEX_EPCUID   0x0AU
 Default modulation index for EPC/UID.
 

RxThreshold values

#define PHHAL_HW_RC632_RXTHRESHOLD_I14443A   0x84U
 RxThreshold for ISO14443A @ 106kbit/s.
 
#define PHHAL_HW_RC632_RXTHRESHOLD_I14443B   0x50U
 RxThreshold for ISO14443B @ 106kbit/s.
 

Detailed Description

Custom Configuration of hardware related settings.

Macro Definition Documentation

◆ PHHAL_HW_RC632_MODINDEX_I15693

#define PHHAL_HW_RC632_MODINDEX_I15693   0x0AU

Default modulation index for ISO15693.