Custom Configuration of hardware related settings. More...

Memory related constants | |
| #define | PHHAL_HW_RC663_PRECACHED_BYTES 0xFFU |
| Maximum number of bytes to precache into FIFO before triggering a command. | |
Modulation indices | |
| #define | PHHAL_HW_RC663_MODINDEX_I14443B 0xCCU |
| Default modulation index for ISO14443B. | |
| #define | PHHAL_HW_RC663_MODINDEX_FELICA 0x17U |
| Default modulation index for Felica. | |
| #define | PHHAL_HW_RC663_MODINDEX_I15693 0x10U |
| Default modulation index for ISO15693. More... | |
| #define | PHHAL_HW_RC663_MODINDEX_EPCUID 0x10U |
| Default modulation index for EPC/UID. | |
| #define | PHHAL_HW_RC663_MODINDEX_I18000P3M3 0x10U |
| Default modulation index for ISO18000-3 Mode3. | |
RxThreshold values | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443A_106 0x3FU |
| RxThreshold for ISO14443A @ 106kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443A_212 0x3FU |
| RxThreshold for ISO14443A @ 212kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443A_424 0x3FU |
| RxThreshold for ISO14443A @ 424kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443A_848 0x3FU |
| RxThreshold for ISO14443A @ 848kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443B_106 0x3FU |
| RxThreshold for ISO14443B @ 106kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443B_212 0x3FU |
| RxThreshold for ISO14443B @ 212kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443B_424 0x3FU |
| RxThreshold for ISO14443B @ 424kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I14443B_848 0x3FU |
| RxThreshold for ISO14443B @ 848kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_FELICA_212 0x3FU |
| RxThreshold for Felica @ 212kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_FELICA_424 0x3FU |
| RxThreshold for Felica @ 424kbit/s. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I15693_FAST 0x44U |
| RxThreshold for ISO15693 @ High. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I15693_FAST_HIGH 0x44U |
| RxThreshold for ISO15693 @ Fast_High. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_EPCUID 0x4EU |
| RxThreshold for EPC/UID. | |
| #define | PHHAL_HW_RC663_RXTHRESHOLD_I18000P3M3 0x36U |
| RxThreshold for ISO18000-3 Mode3. | |
LPCD min. timer reload values | |
| #define | PHHAL_HW_RC663_LPCD_T3_RELOAD_MIN 0x0010U |
| Default minimum for T3 reload value (used only for PHHAL_HW_RC663_CMD_LPCD_MODE_DEFAULT mode). | |
| #define | PHHAL_HW_RC663_LPCD_T4_RELOAD_MIN 0x0005U |
| Default minimum for T4 reload value (used only for PHHAL_HW_RC663_CMD_LPCD_MODE_DEFAULT mode). | |
Feature selection | |
| #define | PHHAL_HW_RC663_FEATURE_FIFO_UNDERFLOW_CHECK |
| Checks for FIFO underflow during data transmission if defined. | |
Custom Configuration of hardware related settings.
| #define PHHAL_HW_RC663_MODINDEX_I15693 0x10U |
Default modulation index for ISO15693.