|
| phStatus_t | phhalHw_Rd70x_SendCommand (phhalHw_Rd70x_DataParams_t *pDataParams) |
| |
| void | phhalHw_Rd70x_SetCommand (phhalHw_Rd70x_DataParams_t *pDataParams, uint8_t bCmd) |
| |
| void | phhalHw_Rd70x_AddParam_Uint8 (phhalHw_Rd70x_DataParams_t *pDataParams, uint8_t bData) |
| |
| void | phhalHw_Rd70x_AddParam_Uint16 (phhalHw_Rd70x_DataParams_t *pDataParams, uint16_t wData) |
| |
| void | phhalHw_Rd70x_AddParam_Uint32 (phhalHw_Rd70x_DataParams_t *pDataParams, uint32_t dwData) |
| |
| void | phhalHw_Rd70x_AddParam_Buffer (phhalHw_Rd70x_DataParams_t *pDataParams, uint8_t *pData, uint16_t wDataLen) |
| |
| phStatus_t | phhalHw_Rd70x_GetStatus (phhalHw_Rd70x_DataParams_t *pDataParams) |
| |
| phStatus_t | phhalHw_Rd70x_EvaluateStatus (uint8_t bStatus) |
| |
| void | phhalHw_Rd70x_GetParam_Uint8 (phhalHw_Rd70x_DataParams_t *pDataParams, uint8_t *pData) |
| |
| void | phhalHw_Rd70x_GetParam_Uint16 (phhalHw_Rd70x_DataParams_t *pDataParams, uint16_t *pData) |
| |
| void | phhalHw_Rd70x_GetParam_Uint32 (phhalHw_Rd70x_DataParams_t *pDataParams, uint32_t *pData) |
| |
| void | phhalHw_Rd70x_GetParam_Buffer (phhalHw_Rd70x_DataParams_t *pDataParams, uint16_t wDataLen, uint8_t *pData) |
| |
| void | phhalHw_Rd70x_GetParam_BufferPointer (phhalHw_Rd70x_DataParams_t *pDataParams, uint8_t **pData) |
| |
| phStatus_t | phhalHw_Rd70x_WriteFifo (phhalHw_Rd70x_DataParams_t *pDataParams, uint8_t *pData, uint16_t wLength, uint16_t *pBytesWritten) |
| | Write Data to Fifo buffer. More...
|
| |
| phStatus_t | phhalHw_Rd70x_ReadFifo (phhalHw_Rd70x_DataParams_t *pDataParams, uint16_t wBufSize, uint8_t *pData, uint16_t *pLength) |
| | Read Data from Fifo buffer. More...
|
| |
| phStatus_t | phhalHw_Rd70x_SetTypeBRegs (phhalHw_Rd70x_DataParams_t *pDataParams) |
| | Set neccessary TypeB registers. More...
|
| |
|
|
#define | uC_PiccCommonRequest 0x40 |
| |
|
#define | uC_PiccCascAnticoll 0x41 |
| |
|
#define | uC_PiccCascSelect 0x42 |
| |
|
#define | uC_PiccActivateIdle 0x43 |
| |
|
#define | uC_PiccActivateWakeup 0x44 |
| |
|
#define | uC_PcdSetDefaultAttrib 0x45 |
| |
|
#define | uC_PcdSetAttrib 0x46 |
| |
|
#define | uC_PcdGetAttrib 0x47 |
| |
|
#define | uC_PiccExchangeBlock 0x48 |
| |
|
#define | uC_PiccActivateIdleLoop 0x49 |
| |
|
#define | uC_PiccActivation 0x4A |
| |
|
#define | uC_PcdEnableHighBaudRates 0x4B |
| |
|
#define | uC_PiccExchangeBlockRfCycle 0x4C |
| |
|
#define | uC_PiccExchangeBitByteRfCycle 0x4E |
| |
|
#define | uC_PiccExchangeBitByte 0x4F |
| |
|
#define | uC_PiccExchangeBitByteMultiple 0x3F |
| |
|
|
#define | uC_init_StdMode_15693 0x90 |
| |
|
#define | uC_init_FastMode_15693 0x91 |
| |
|
#define | uC_ISO15693_Read_sm 0x92 |
| |
|
#define | uc_ISO15693_Inventory 0x93 |
| |
|
#define | uC_ISO15693_Write_sm 0x94 |
| |
|
#define | uC_ISO15693_Stay_Quiet 0x95 |
| |
|
#define | uC_ISO15693_Lock_Block 0x96 |
| |
|
#define | uC_ISO15693_Select 0x97 |
| |
|
#define | uC_ISO15693_Reset_To_Ready 0x98 |
| |
|
#define | uC_ISO15693_Write_AFI 0x99 |
| |
|
#define | uC_ISO15693_Lock_AFI 0x9A |
| |
|
#define | uC_ISO15693_Write_DSFID 0x9B |
| |
|
#define | uC_ISO15693_Lock_DSFID 0x9C |
| |
|
#define | uC_ISO15693_Get_System_Information 0x9D |
| |
|
#define | uC_ISO15693_Get_Multiple_Block_Security 0x9E |
| |
|
#define | uC_ISO15693_Inventory_Read 0x9F |
| |
|
#define | uC_ISO15693_Fast_Inventory_Read 0xA0 |
| |
|
#define | uC_ISO15693_Set_Eas 0xA1 |
| |
|
#define | uC_ISO15693_Reset_Eas 0xA2 |
| |
|
#define | uC_ISO15693_Lock_Eas 0xA3 |
| |
|
#define | uC_ISO15693_Eas_Alarm 0xA4 |
| |
|
#define | uC_ISO15693_Pwd_Protect_EAS 0xA5 |
| |
|
#define | uC_ISO15693_Write_EAS_ID 0xA6 |
| |
|
#define | uC_ISO15693_Read_EPC 0xA7 |
| |
|
#define | uC_ISO15693_Exchange 0xA8 |
| |
|
|
#define | uC_ISO15693_Get_Rnd 0xC0 |
| |
|
#define | uC_ISO15693_Set_Pwd 0xC1 |
| |
|
#define | uC_ISO15693_Write_Pwd 0xC2 |
| |
|
#define | uC_ISO15693_Lock_Pwd 0xC3 |
| |
|
#define | uC_ISO15693_64Bit_Pwd_Protection 0xC4 |
| |
|
#define | uC_ISO15693_Protect_Page 0xC5 |
| |
|
#define | uC_ISO15693_Lock_Page_Protection_Condition 0xC6 |
| |
|
#define | uC_ISO15693_Get_Multi_Block_Prot_Status 0xC7 |
| |
|
#define | uC_ISO15693_S_Destroy 0xC8 |
| |
|
#define | uC_ISO15693_Enable_Privacy 0xC9 |
| |
|
#define | uC_ISO15693_S_Inventory_Read 0xCA |
| |
|
#define | uC_ISO15693_S_Fast_Inventory_Read 0xCB |
| |
Internal definitions.