Command Interface. More...

Modules | |
| SAM Status Codes | |
| Defines used accross the whole SAM implementation for the status codes returned by Sam hardware. | |
| SAM Custom Error Codes | |
| SamAV2 Custom Error Codes for the respective status codes returned by Sam hardwre. | |
| SAM Global values. | |
| SamAV2 Global macro values that are used for most of the commands. | |
| Security and Configuration | |
| SAM commands used for host communication and security related configuration. | |
| Key Management | |
| SAM commands used for key management related configuration. | |
| Data Processing | |
| SAM commands used for cryptographic data processing. This includes encryption, decryption, MAC generation and MAC verification. | |
| Public Key Infrastructure | |
| SAM commands used for asymmetric key management, signature handling and symmetric key updates based on PKI. | |
| MFP in Non-X Mode | |
| SAM commands used for MIFARE Plus card communication in Non-X Mode. | |
| MIFARE Classic in Non-X Mode | |
| SAM commands used for MIFARE Classic card communication in Non-X-Mode. | |
| DESFire and ULC in Non-X Mode | |
| SAM commands used for DESFire and ULC card communication in Non-X-Mode. | |
| RC52x and RC663 configuration | |
| SAM commands used for RC52xa nd RC663 reader IC communication. | |
| ISO14443 - 3 | |
| SAM commands used for ISO14443 layer 3 communication in X-Mode. | |
| ISO14443-4 | |
| SAM commands used for ISO14443 layer 4 communication in X-Mode. | |
| MIFARE Classic in X-Mode | |
| SAM commands used for MIFARE Classic card communication in X-Mode. | |
| MIFARE Plus in X-Mode | |
| SAM commands used for MIFARE Plus card communication in X-Mode. | |
| DESFire and ULC in X-Mode | |
| SAM commands used for DESFire and ULC card communication in X-Mode. | |
Command Interface.