Custom Configuration of hardware related settings. More...

RxThreshold values | |
| #define | PHHAL_HW_SAMAV2_RC663_RXTHRESHOLD_I14443A_106 0x32U |
| RxThreshold for ISO14443A @ 106kbit/s. | |
| #define | PHHAL_HW_SAMAV2_RC663_RXTHRESHOLD_I14443A_212 0x32U |
| RxThreshold for ISO14443A @ 212kbit/s. | |
| #define | PHHAL_HW_SAMAV2_RC663_RXTHRESHOLD_I14443A_424 0x32U |
| RxThreshold for ISO14443A @ 424kbit/s. | |
| #define | PHHAL_HW_SAMAV2_RC663_RXTHRESHOLD_I14443A_848 0x32U |
| RxThreshold for ISO14443A @ 848kbit/s. | |
Custom Configuration of hardware related settings.