NXP Reader Library  v17.1.0.2535

SAM commands used for performing CommitReaderID in both X and S mode. More...

Collaboration diagram for Common:

Modules

 S Mode
 SAM commands used for performing CommitReaderID in S mode for MifarePlus EV1 and MIFARE DESFire EV2 PICC.
 
 X Mode
 SAM commands used for performing CommitReaderID in X mode for MifarePlus EV1 and MIFARE DESFire EV2 PICC.
 

Options to differentiate the state of PICC authentication.

#define PHHAL_HW_CMD_SAMAV3_COMMIT_READER_ID_PICC_STATE_MFP   0x00
 Option to indicate the PICC state as MIFARE Plus EV1.
 
#define PHHAL_HW_CMD_SAMAV3_COMMIT_READER_ID_PICC_STATE_DESFIRE   0x01
 Option to indicate the PICC state as MIFARE DESFire EV2.
 

Detailed Description

SAM commands used for performing CommitReaderID in both X and S mode.