SamAV3 Custom Error Codes for the respective status codes returned by Sam hardwre. More...

Custom error codes compatible with Sam AV2 hardware. | |
| #define | PHHAL_HW_SAMAV3_ERR_HW_EEPROM (PH_ERR_CUSTOM_BEGIN + 0) |
| Custom error code for Sam's Resp.ISO6400. | |
| #define | PHHAL_HW_SAMAV3_ERR_HW_RC5XX (PH_ERR_CUSTOM_BEGIN + 1) |
| Custom error code for Sam's Resp.ISO6401. | |
| #define | PHHAL_HW_SAMAV3_ERR_KEY_CREATE_FAILED (PH_ERR_CUSTOM_BEGIN + 2) |
| Custom error code for Sam's Resp.ISO6501. | |
| #define | PHHAL_HW_SAMAV3_ERR_KEY_REF_NO_INVALID (PH_ERR_CUSTOM_BEGIN + 3) |
| Custom error code for Sam's Resp.ISO6502. | |
| #define | PHHAL_HW_SAMAV3_ERR_KEY_KUC_NO_INVALID (PH_ERR_CUSTOM_BEGIN + 4) |
| Custom error code for Sam's Resp.ISO6503. | |
| #define | PHHAL_HW_SAMAV3_ERR_HW_EE_HIGH_VOLTAGE (PH_ERR_CUSTOM_BEGIN + 5) |
| Custom error code for Sam's Resp.ISO6581. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_WRONG_LENGTH_LC (PH_ERR_CUSTOM_BEGIN + 6) |
| Custom error code for Sam's Resp.ISO6700. | |
| #define | PHHAL_HW_SAMAV3_ERR_INCOMPLETE_CHAINING (PH_ERR_CUSTOM_BEGIN + 7) |
| Custom error code for Sam's Resp.ISO6883. | |
| #define | PHHAL_HW_SAMAV3_ERR_INTEGRITY_ERROR (PH_ERR_CUSTOM_BEGIN + 8) |
| Custom error code for Sam's Resp.ISO6982. | |
| #define | PHHAL_HW_SAMAV3_ERR_KEY_INTEGRITY_ERROR (PH_ERR_CUSTOM_BEGIN + 9) |
| Custom error code for Sam's Resp.ISO6984. | |
| #define | PHHAL_HW_SAMAV3_ERR_COND_USE_NOT_SATISFIED (PH_ERR_CUSTOM_BEGIN + 10) |
| Custom error code for Sam's Resp.ISO6985. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_COMMAND_NOT_ALLOWED (PH_ERR_CUSTOM_BEGIN + 11) |
| Custom error code for Sam's Resp.ISO6986. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_WRONG_PARAMS_FOR_INS (PH_ERR_CUSTOM_BEGIN + 12) |
| Custom error code for Sam's Resp.ISO6A80. | |
| #define | PHHAL_HW_SAMAV3_ERR_KEY_VERSION_INVALID (PH_ERR_CUSTOM_BEGIN + 13) |
| Custom error code for Sam's Resp.ISO6A82. | |
| #define | PHHAL_HW_SAMAV3_ERR_HOST_PROTECTION (PH_ERR_CUSTOM_BEGIN + 14) |
| Custom error code for Sam's Resp.ISO6A84. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_WRONG_P1P2 (PH_ERR_CUSTOM_BEGIN + 15) |
| Custom error code for Sam's Resp.ISO6A86. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_WRONG_LE (PH_ERR_CUSTOM_BEGIN + 16) |
| Custom error code for Sam's Resp.ISO6C00. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_UNKNOWN_INS (PH_ERR_CUSTOM_BEGIN + 17) |
| Custom error code for Sam's Resp.ISO6D00. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO7816_UNKNOWN_CLASS (PH_ERR_CUSTOM_BEGIN + 18) |
| Custom error code for Sam's Resp.ISO6E00. | |
| #define | PHHAL_HW_SAMAV3_ERR_CRYPTO (PH_ERR_CUSTOM_BEGIN + 19) |
| Custom error code for Sam's Resp.ISO901E. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_PLUS_CRYPTO (PH_ERR_CUSTOM_BEGIN + 20) |
| Custom error code for Sam's Resp.ISO90BE. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_PLUS_GEN (PH_ERR_CUSTOM_BEGIN + 21) |
| Custom error code for Sam's Resp.ISO90BF. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO_UID_INCOMPLETE (PH_ERR_CUSTOM_BEGIN + 22) |
| Custom error code for Sam's Resp.ISO90C0. | |
| #define | PHHAL_HW_SAMAV3_ERR_DESFIRE_GEN (PH_ERR_CUSTOM_BEGIN + 23) |
| Custom error code for Sam's Resp.ISO90DF. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO_WRONG_BNR (PH_ERR_CUSTOM_BEGIN + 25) |
| Custom error code for Sam's Resp.ISO90EB. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO_INVALID_FORMAT (PH_ERR_CUSTOM_BEGIN + 26) |
| Custom error code for Sam's Resp.ISO90EC. | |
| #define | PHHAL_HW_SAMAV3_ERR_ISO_INVALID_PARAMETER (PH_ERR_CUSTOM_BEGIN + 27) |
| Custom error code for Sam's Resp.ISO90ED. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_GEN (PH_ERR_CUSTOM_BEGIN + 28) |
| Custom error code for Sam's Resp.ISO90EF. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_NAK0 (PH_ERR_CUSTOM_BEGIN + 29) |
| Custom error code for Sam's Resp.ISO90F0. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_NAK1 (PH_ERR_CUSTOM_BEGIN + 30) |
| Custom error code for Sam's Resp.ISO90F1. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_NAK4 (PH_ERR_CUSTOM_BEGIN + 31) |
| Custom error code for Sam's Resp.ISO90F4. | |
| #define | PHHAL_HW_SAMAV3_ERR_MIFARE_NAK5 (PH_ERR_CUSTOM_BEGIN + 32) |
| Custom error code for Sam's Resp.ISO90F5. | |
| #define | PHHAL_HW_SAMAV3_ERR_OK_CHAINING_ACTIVE (PH_ERR_CUSTOM_BEGIN + 35) |
| Custom error code for Sam's Resp.ISO90AF. | |
Custom error codes for Sam AV3 hardware. These error codes are not backward compatible with Sam AV2 hardware. | |
| #define | PHHAL_HW_SAMAV3_ERR_INCOMPLETE_REFERENCE_DATA (PH_ERR_CUSTOM_BEGIN + 36) |
| Custom error code for Sam's Resp.ISO6781. | |
| #define | PHHAL_HW_SAMAV3_ERR_SECURITY_STATUS_NOT_SATISFIED (PH_ERR_CUSTOM_BEGIN + 37) |
| Custom error code for Sam's Resp.ISO6782. | |
| #define | PHHAL_HW_SAMAV3_ERR_SECURE_MESSAGING_NOT_SUPPORTED (PH_ERR_CUSTOM_BEGIN + 38) |
| Custom error code for Sam's Resp.ISO6882. | |
| #define | PHHAL_HW_SAMAV3_ERR_COMMAND_CHAINING_NOT_SUPPORTED (PH_ERR_CUSTOM_BEGIN + 39) |
| Custom error code for Sam's Resp.ISO6884. | |
| #define | PHHAL_HW_SAMAV3_ERR_INCORRECT_LENGTH (PH_ERR_CUSTOM_BEGIN + 40) |
| Custom error code for Sam's Resp.ISO6983. | |
| #define | PHHAL_HW_SAMAV3_ERR_INCORRECT_SECURE_MESSAGING_DATA (PH_ERR_CUSTOM_BEGIN + 41) |
| Custom error code for Sam's Resp.ISO6988. | |
| #define | PHHAL_HW_SAMAV3_ERR_FUNCTION_NOT_SUPPORTED (PH_ERR_CUSTOM_BEGIN + 42) |
| Custom error code for Sam's Resp.ISO6A81. | |
| #define | PHHAL_HW_SAMAV3_ERR_RECORD_NOT_FOUND (PH_ERR_CUSTOM_BEGIN + 43) |
| Custom error code for Sam's Resp.ISO6A83. | |
| #define | PHHAL_HW_SAMAV3_ERR_REFERENCED_DATA_NOT_FOUND (PH_ERR_CUSTOM_BEGIN + 44) |
| Custom error code for Sam's Resp.ISOA88. | |
| #define | PHHAL_HW_SAMAV3_ERR_NO_PRECISE_DIAGNOSIS (PH_ERR_CUSTOM_BEGIN + 45) |
| Custom error code for Sam's Resp.ISO6F00. | |
| #define | PHHAL_HW_SAMAV3_ERR_PROGRAMMABLE_LOGIC (PH_ERR_CUSTOM_BEGIN + 46) |
| Custom error code for Sam's Resp.ISOXXXX. | |
| #define | PHHAL_HW_SAMAV3_ERR_OK_CHAINING_ACTIVE_EXT (PH_ERR_CUSTOM_BEGIN + 47) |
| Custom error code for Sam's Resp.ISO90Ae. | |
SamAV3 Custom Error Codes for the respective status codes returned by Sam hardwre.