SAM commands used for asymmetric key management, signature handling and symmetric key updates based on PKI. More...

Modules | |
| RSA | |
| SAM commands used for asymmetric RSA key management, signature handling and symmetric key updates based on PKI. | |
| ECC | |
| end of defgroup phhalHw_SamAV3_Cmd_PKI_RSA | |
| EMV | |
| end of defgroup phhalHw_SamAV3_Cmd_PKI_ECC | |
Option macros for Sam AV3 Public Key Infrastructure ImportKey and ImportEccKey command. | |
| #define | PHHAL_HW_SAMAV3_CMD_PKI_UPDATE_KEY_SETTINGS_VALUE 0x00 |
| Option mask for updating key settings and key values. | |
| #define | PHHAL_HW_SAMAV3_CMD_PKI_UPDATE_KEY_SETTINGS_ONLY 0x01 |
| Option mask for updating key settings only. | |
SAM commands used for asymmetric key management, signature handling and symmetric key updates based on PKI.