Sam macros to configure I2C BitRate. The macros to be used if configuration identifier is I2C BitRate for the below mentioned interfaces. More...

Macros | |
| #define | PHHAL_HW_CONFIG_I2C_BITRATE_STANDARD_MODE 0x00U |
| I2C bit rate configuration value for 100 KBits/s. | |
| #define | PHHAL_HW_CONFIG_I2C_BITRATE_FAST_MODE 0x01U |
| I2C bit rate configuration value for 400 KBits/s. | |
| #define | PHHAL_HW_CONFIG_I2C_BITRATE_FAST_PLUS_MODE 0x02U |
| I2C bit rate configuration value for 1 MBits/s. | |
| #define | PHHAL_HW_CONFIG_I2C_BITRATE_HIGH_SPEED_MODE 0x03U |
| I2C bit rate configuration value for 3.4 MBits/s. | |
Sam macros to configure I2C BitRate. The macros to be used if configuration identifier is I2C BitRate for the below mentioned interfaces.