NXP Reader Library  v17.1.0.2535
ISO/IEC 15693 / ISO/IEC 18000-3m1

These component implements the protocol layer (activation) commands of ISO/IEC 15693 (ISO/IEC 18000-3M1) vicinity protocol. More...

Collaboration diagram for ISO/IEC 15693 / ISO/IEC 18000-3m1:

Modules

 Component : Software
 Sub-Component to initialize PAL ISO15693 Generic component as Software.
 
 Component : Rd710
 Sub-Component to initialize PAL ISO15693 Generic component as RD710. Here the implementation of ISO15693 protocol is performed by RD710 reader.
 
 ErrorCodes
 Description of error codes returned by VICC and Reader Library.
 
 Defines
 
 Commands_Mandatory
 Describes the Mandatory commands of ISO15693 products.
 
 Commands_Optional
 Describes the Optional commands of ISO15693 products.
 
 Commands_Custom
 Describes the Custom commands of ISO15693 products.
 
 Commands_Commmon
 Common commands that performs Activation of the VICC, Exchange to VICC, etc...
 
 Utilities
 Describes the utility interfaces. These interfaces are actually not part of ISO15693 These are generic interfaces as part of reader library for internal purpose.
 

Detailed Description

These component implements the protocol layer (activation) commands of ISO/IEC 15693 (ISO/IEC 18000-3M1) vicinity protocol.

This implementation is based on ISO/IEC 15693-3:2009(E) specification. This layer also implements all activation related custom commands of NXP's ICODE SLI series of tags.

Different states of a VICC (Vicinity Integrated Circuit Card) and corresponding commands are shown below.

Note: The "VCD waiting time before sending a subsequent request" (see 9.3, ISO/IEC 15693-3:2009(E)) is handled in the respective functions.