NXP Reader Library  v17.1.0.2535

Description of EOF options for SendEOF command. More...

Collaboration diagram for EOF:

Macros

#define PHPAL_SLI15693_EOF_NEXT_SLOT   0x00U
 Send an EOF with timing configuration for an Inventory round.
 
#define PHPAL_SLI15693_EOF_NEXT_SLOT_INV_READ   0x01U
 Send an EOF with timing configuration for below mentioned commands. More...
 
#define PHPAL_SLI15693_EOF_WRITE_ALIKE   0x02U
 Send an EOF with timing configuration for write alike commands without PHPAL_SLI15693_TIMEOUT_LONG_US "Long waiting time".
 
#define PHPAL_SLI15693_EOF_WRITE_ALIKE_WITH_WAIT   0x03U
 Send an EOF with timing configuration for write alike commands with PHPAL_SLI15693_TIMEOUT_LONG_US "Long waiting time".
 

Detailed Description

Description of EOF options for SendEOF command.

Macro Definition Documentation

◆ PHPAL_SLI15693_EOF_NEXT_SLOT_INV_READ

#define PHPAL_SLI15693_EOF_NEXT_SLOT_INV_READ   0x01U

Send an EOF with timing configuration for below mentioned commands.