NXP Reader Library  v17.1.0.2535

Description of Timeout options. More...

Collaboration diagram for Timeout:

Macros

#define PHPAL_SLI15693_TIMEOUT_SHORT_US   324U
 Timeout T1 in microseconds as defined in ISO/IEC 15693, 9.1.4.
 
#define PHPAL_SLI15693_TIMEOUT_DELTA_US   00000U
 Tolerance Timeout Delta in microseconds.
 
#define PHPAL_SLI15693_TIMEOUT_NTAG5_I2C_US   162U
 Timeout T1 in microseconds, 160.5 is taken as 162us Supported only by NTAG5.
 
#define PHPAL_SLI15693_TIMEOUT_NTAG5_I2C_81_US   81U
 Timeout T1 in microseconds, 80.2 is taken as 81us Supported only by NTAG5.
 
#define PHPAL_SLI15693_TIMEOUT_LONG_US   20000U
 Extended timeout value in microseconds for long timeouts.
 
#define PHPAL_SLI15693_TIMEOUT_EOF_US   16850U
 Special frame EOF delay time in microseconds (FDTv, EOF).
 
#define PHPAL_SLI15693_TIMEOUT_MAX2_US   19950U
 FDT time max2 in microseconds (FDTv, listen, max2).
 

Detailed Description

Description of Timeout options.