NXP Reader Library  v17.1.0.2535

Description about the Request Flags. More...

Collaboration diagram for Flags:

Modules

 Flags_Request
 Request Flags 1 and 8 according to ISO15693 specification. Refer Common Flags, Flags when Inventory is not SET and Flags when Inventory is SET for complete description and usage on the Flags.
 
 Flags_Response
 Response Flags 1 and 4 according to ISO15693. All others flags are RFU and shall not be interpreted.
 

Detailed Description

Description about the Request Flags.