NXP Reader Library  v17.1.0.2535

Flags that are common and are part of bits 1 - 4 ( i.e. 0 - 3) according to ISO15693 specification. More...

Collaboration diagram for Common:

Macros

#define PHPAL_SLI15693_FLAG_TWO_SUB_CARRIERS   0x01U
 Sub-carrier_flag. More...
 
#define PHPAL_SLI15693_FLAG_DATA_RATE   0x02U
 Data_rate_flag. More...
 
#define PHPAL_SLI15693_FLAG_INVENTORY   0x04U
 Inventory_flag. More...
 
#define PHPAL_SLI15693_FLAG_PROTOCOL_EXTENSION   0x08U
 Protocol_Extension_flag. More...
 
#define PHPAL_SLI15693_FLAG_OPTION   0x40U
 Option_flag. More...
 
#define PHPAL_SLI15693_FLAG_FAST_DATA_RATE   0x80U
 RFU as per ISO15693 but this flag should be utilized for NTAG5 product only. More...
 

Detailed Description

Flags that are common and are part of bits 1 - 4 ( i.e. 0 - 3) according to ISO15693 specification.

Macro Definition Documentation

◆ PHPAL_SLI15693_FLAG_TWO_SUB_CARRIERS

#define PHPAL_SLI15693_FLAG_TWO_SUB_CARRIERS   0x01U

Sub-carrier_flag.

If set two sub-carriers shall be used (VICC to VCD). Else a single sub-carrier frequency shall be used by the VICC.

◆ PHPAL_SLI15693_FLAG_DATA_RATE

#define PHPAL_SLI15693_FLAG_DATA_RATE   0x02U

Data_rate_flag.

If set high data rate shall be used (VICC to VCD). Else low data rate shall be used.

◆ PHPAL_SLI15693_FLAG_INVENTORY

#define PHPAL_SLI15693_FLAG_INVENTORY   0x04U

Inventory_flag.

Shall be set for inventory request. If set flags 5 to 8 meaning is as per this Inventory Set list. If not set flags 5 to 8 meaning is defined by this Inventory Not Set list.

◆ PHPAL_SLI15693_FLAG_PROTOCOL_EXTENSION

#define PHPAL_SLI15693_FLAG_PROTOCOL_EXTENSION   0x08U

Protocol_Extension_flag.

If set protocol format is extended. Reserved for future use. No supported in current version.

◆ PHPAL_SLI15693_FLAG_OPTION

#define PHPAL_SLI15693_FLAG_OPTION   0x40U

Option_flag.

Meaning is defined by the command description. It shall be set to 0 if not otherwise defined by the command.

◆ PHPAL_SLI15693_FLAG_FAST_DATA_RATE

#define PHPAL_SLI15693_FLAG_FAST_DATA_RATE   0x80U

RFU as per ISO15693 but this flag should be utilized for NTAG5 product only.

This flag is used to set the hardware RX DataRate to Fast_High (~53 kbps) for Fast_Low (~13 kbps)