NXP Reader Library  v17.1.0.2535

Request Flags 1 and 8 according to ISO15693 specification. Refer Common Flags, Flags when Inventory is not SET and Flags when Inventory is SET for complete description and usage on the Flags. More...

Collaboration diagram for Flags_Request:

Modules

 Common
 Flags that are common and are part of bits 1 - 4 ( i.e. 0 - 3) according to ISO15693 specification.
 
 Inventory_NotSet
 Flags when Inventory is NOT SET. These are part for bits 5 - 8 ( i.e. 4 - 7) according to ISO15693 specification.
 
 Inventory_Set
 Flags when Inventory is SET. These are part for bits 5 - 8 ( i.e. 4 - 7) according to ISO15693 specification.
 

Detailed Description

Request Flags 1 and 8 according to ISO15693 specification. Refer Common Flags, Flags when Inventory is not SET and Flags when Inventory is SET for complete description and usage on the Flags.