NXP Reader Library  v17.1.0.2535

Example code to configure PAL ISO14443-3A, ISO14443-4A, ISO14443-4, MIFARE and SLI15693 for various reader(s). More...

Collaboration diagram for Examples:

Modules

 Software Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in software mode.
 
 Pcsc Initialization
 Example code to configure PAL 3A, 4A, 4 and MIFARE to work in Pcsc mode. This is valid for Pcsc readers only.
 
 RD710 Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in RD710 mode. This is valid for RD710 / CM1 reader only.
 
 Sam AV2 X mode Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE to work in Sam AV2 X mode.
 
 Sam AV3 X mode Initialization
 Example code to configure PAL 3A, 4A, 4, MIFARE to work in Sam AV3 X mode.
 

Detailed Description

Example code to configure PAL ISO14443-3A, ISO14443-4A, ISO14443-4, MIFARE and SLI15693 for various reader(s).