Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in RD710 mode. This is valid for RD710 / CM1 reader only. More...

Example code to configure PAL 3A, 4A, 4, MIFARE and SLI15693 to work in RD710 mode. This is valid for RD710 / CM1 reader only.
HAL Initialization for only contactless interface refer HAL Initialization for Pegoda 2 (RD710).
HAL Initialization for contactless interface and contact interface as SAM AV2 SAM AV2 HAL Initialization for Pegoda 2 (RD710) Reader in S (NonX) Mode
HAL Initialization for contactless interface and contact interface as SAM AV3 SAM AV3 HAL Initialization for Pegoda 2 (RD710) Reader in S (NonX) Mode