Sam parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| phhalHw_SamAV2_DataParams_t * | pHalDataParams |
| Pointer to the parameter structure of the underlying layer. | |
| uint8_t | pSet [2] |
| Configuration settings. | |
| uint8_t | bExtSet |
| Extended configuration settings. | |
| uint8_t | bChangeKeyPlain |
| Use plain transmission for ChangeKey operations in AV1 mode. | |
| uint8_t | pDFAid [3] |
| MIFARE DESFire application ID. | |
| uint8_t | bDFKeyNo |
| MIFARE DESFire key number. | |
| uint8_t | bKeyNoCEK |
| Key Number of Change Entry Key. | |
| uint8_t | bKeyVCEK |
| Key Version of Change Entry Key. | |
| uint8_t | bRefNoKUC |
| Reference number of key usage counter. | |
| uint8_t | bKeyNoCKUC |
| Key Number of Change KUC. | |
| uint8_t | bKeyVCKUC |
| Key Version of Change KUC. | |
| uint8_t | bKeyNoMfDivA |
| Key Number used for MIFARE key A diversification (has to point to a DES key). | |
| uint8_t | bKeyVMfDivA |
| Key Version used for MIFARE key A diversification (has to point to a DES key). | |
| uint8_t | bKeyNoMfDivB |
| Key Number used for MIFARE key B diversification (has to point to a DES key). | |
| uint8_t | bKeyVMfDivB |
| Key Version used for MIFARE key B diversification (has to point to a DES key). | |
| uint8_t | b2K3DESOption |
| Option for single DES and 2 Key Triple DES keys. More... | |
Sam parameter structure.
| uint8_t phKeyStore_SamAV2_DataParams_t::b2K3DESOption |
Option for single DES and 2 Key Triple DES keys.
Can be set either to