NXP Reader Library  v17.1.0.2535
phKeyStore_Sw_DataParams_t Struct Reference

Software parameter structure. More...

Data Fields

uint16_t wId
 Layer ID for this component, NEVER MODIFY!
 
phKeyStore_Sw_KeyEntry_tpKeyEntries
 Key entry storage, size = sizeof(Key Entry) * wNoOfKeyEntries.
 
phKeyStore_Sw_KeyVersionPair_tpKeyVersionPairs
 Key version pairs, size = sizeof(Key Entry) * wNoOfKeyEntries * wNoOfVersions.
 
uint16_t wNoOfKeyEntries
 Number of key entries in that storage.
 
uint16_t wNoOfVersions
 Number of versions in each key entry.
 
phKeyStore_Sw_KUCEntry_tpKUCEntries
 Key usage counter entry storage, size = sizeof(KUC Entry) * wNoOfKUCEntries.
 
uint16_t wNoOfKUCEntries
 Number of Key usage counter entries.
 

Detailed Description

Software parameter structure.


The documentation for this struct was generated from the following file: