Callback HAL parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| cbExchange | pExchangeCb |
| Pointer to cbExchange Callback. | |
| cbWriteRegister | pWriteRegisterCb |
| Pointer to cbWriteRegister Callback. | |
| cbReadRegister | pReadRegisterCb |
| Pointer to cbReadRegister Callback. | |
| cbApplyProtocolSettings | pApplyProtocolSettingsCb |
| Pointer to cbApplyProtocolSettings Callback. | |
| cbMfcAuthenticate | pMfcAuthenticateCb |
| Pointer to cbMfcAuthenticate Callback. | |
| cbMfcAuthenticateKey | pMfcAuthenticateKeyCb |
| Pointer to cbMfcAuthenticateKey Callback. | |
| cbSetConfig | pSetConfigCb |
| Pointer to cbSetConfig Callback. | |
| cbGetConfig | pGetConfigCb |
| Pointer to cbGetConfig Callback. | |
| cbFieldOn | pFieldOnCb |
| Pointer to cbFieldOn Callback. | |
| cbFieldOff | pFieldOffCb |
| Pointer to cbFieldOff Callback. | |
| cbFieldReset | pFieldResetCb |
| Pointer to cbFieldReset Callback. | |
| cbWait | pWaitCb |
| Pointer to cbWait Callback. | |
| void * | pCbContext |
| Custom context which is passed back to each Callback. | |
Callback HAL parameter structure.