ISO14443-4a parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| phhalHw_SamAV3_DataParams_t * | pHalDataParams |
| pointer to the parameter structure of the underlying layer | |
| uint8_t | bCidSupported |
| Cid Support indicator; Unequal '0' if supported. More... | |
| uint8_t | bNadSupported |
| Nad Support indicator; Unequal '0' if supported. More... | |
| uint8_t | bCid |
| Card Identifier; Ignored if bCidSupported is equal '0'. More... | |
| uint8_t | bBitRateCaps |
| TA(1) byte of ATS; ISO/IEC 14443-4:2008, Section 5.2.4 | |
| uint8_t | bFwi |
| Frame Waiting Integer. More... | |
| uint8_t | bFsci |
| PICC Frame Size Integer; 0-8 | |
| uint8_t | bDri |
| (Current) Divisor Receive (PCD to PICC) Integer; 0-3 | |
| uint8_t | bDsi |
| (Current) Divisor Send (PICC to PCD) Integer; 0-3 | |
ISO14443-4a parameter structure.
| uint8_t phpalI14443p4a_SamAV3_X_DataParams_t::bCidSupported |
Cid Support indicator; Unequal '0' if supported.
| uint8_t phpalI14443p4a_SamAV3_X_DataParams_t::bNadSupported |
Nad Support indicator; Unequal '0' if supported.
| uint8_t phpalI14443p4a_SamAV3_X_DataParams_t::bCid |
Card Identifier; Ignored if bCidSupported is equal '0'.
| uint8_t phpalI14443p4a_SamAV3_X_DataParams_t::bFwi |
Frame Waiting Integer.