Software PAL-MIFARE parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| phhalHw_SamAV2_DataParams_t * | pHalDataParams |
| Pointer to the parameter structure of the underlying HAL layer. | |
| void * | pPalI14443p4DataParams |
| Pointer to the parameter structure of the underlying ISO14443-4 layer. | |
Software PAL-MIFARE parameter structure.