Modules | |
| Buffer Size | |
| AuthState | |
| Different type of Authenticate states. | |
| CommunicationModes | |
| The communication mode to be used for Command / Response. | |
| ApplicationType | |
| Type of application. | |
| Application_File_Options | |
| Options for application / file creation interfaces. | |
| TargetCurve | |
| Target Action options to be used with Manage Key-Pair interface. | |