These Functions implement the MIFARE DESFire(R) EV1 commands. More...

Modules | |
| Component : Software | |
| ErrorCodes | |
| These component implement the MIFARE DESFire Error codes. | |
| Defines | |
| These are common definitions for complete command features of DESFire. | |
| Commands_Security | |
| These Components implement the MIFARE DESFire security related commands. | |
| Commands_PiccLevel | |
| These Components implement the MIFARE DESFire PICC level commands. | |
| Commands_ApplicationLevel | |
| These Components implement the MIFARE DESFire Application level commands. | |
| Commands_DataManipulation | |
| These Components implement the MIFARE DESFire Data Manipulation commands. | |
| Commands_ISO7816 | |
| These Components implement the MIFARE DESFire ISO/IEC 7816-4 Basic inter-industry commands. | |
| Commands_Miscellaneous | |
| These Components implement the MIFARE DESFire Miscellaneous functions. These are not part of actual DESFire data sheet rather its for internal purpose. | |
These Functions implement the MIFARE DESFire(R) EV1 commands.