NXP Reader Library  v17.1.0.2535
MIFARE Plus (R)

These Components implement the MIFARE Plus (R) commands. More...

Collaboration diagram for MIFARE Plus (R):

Modules

 Component : Software
 
 Commands_Personalization
 These Components implements the MIFARE Plus personalization commands.
 
 Commands_Authenticate
 These Components implement the MIFARE Plus authentication commands.
 
 Commands_DataOperations
 These Components implement the MIFARE Plus data operation commands.
 
 Commands_Special
 These Components implement the MIFARE Plus additional feature commands.
 

Authentication Parameters

#define PHAL_MFP_KEYA   0x0AU
 MIFARE(R) Key A.
 
#define PHAL_MFP_KEYB   0x0BU
 MIFARE(R) Key B.
 

Custom Error Codes

#define PHAL_MFP_ERR_AUTH   (PH_ERR_CUSTOM_BEGIN + 0) /*< MFP Authentication Error. */
 
#define PHAL_MFP_ERR_CMD_OVERFLOW   (PH_ERR_CUSTOM_BEGIN + 1) /*< MFP Command Overflow Error. */
 
#define PHAL_MFP_ERR_MAC_PCD   (PH_ERR_CUSTOM_BEGIN + 2) /*< MFP MAC Error. */
 
#define PHAL_MFP_ERR_BNR   (PH_ERR_CUSTOM_BEGIN + 3) /*< MFP Blocknumber Error. */
 
#define PHAL_MFP_ERR_EXT   (PH_ERR_CUSTOM_BEGIN + 4) /*< MFP Extension Error. */
 
#define PHAL_MFP_ERR_CMD_INVALID   (PH_ERR_CUSTOM_BEGIN + 5) /*< MFP Invalid Command Error. */
 
#define PHAL_MFP_ERR_FORMAT   (PH_ERR_CUSTOM_BEGIN + 6) /*< MFP Authentication Error. */
 
#define PHAL_MFP_ERR_GEN_FAILURE   (PH_ERR_CUSTOM_BEGIN + 7) /*< MFP Generic Error. */
 

Sizes

#define PHAL_MFP_SIZE_TI   4U
 Size of Transaction Identifier.
 
#define PHAL_MFP_SIZE_KEYMODIFIER   6U
 Size of MIFARE KeyModifier.
 
#define PHAL_MFP_SIZE_MAC   16U
 Size of (untruncated) MAC.
 

Options to indicate the ISO14443 protocol layer to be used.

#define PHAL_MFP_ISO14443_L3   0x00U
 Option to use Iso14443 Layer 3 protocol.
 
#define PHAL_MFP_ISO14443_L4   0x01U
 Option to use Iso14443 Layer 4 protocol.
 

Options to indicate the communication mode.

#define PHAL_MFP_ENCRYPTION_OFF   0x00U
 Option to indicate the communication between PCD and PICC is plain.
 
#define PHAL_MFP_ENCRYPTION_ON   0x01U
 Option to indicate the communication between PCD and PICC is encrypted.
 

Options to indicate the communication mode as maced for PCD to PICC transfer.

#define PHAL_MFP_MAC_ON_COMMAND_OFF   0x00U
 Option to indicate the communication is not maced for PCD to PICC transfer.
 
#define PHAL_MFP_MAC_ON_COMMAND_ON   0x01U
 Option to indicate the communication is maced for PCD to PICC transfer.
 

Options to indicate the communication mode as maced for PICC to PCD transfer.

#define PHAL_MFP_MAC_ON_RESPONSE_OFF   0x00U
 Option to indicate the communication is not maced for PICC to PCD transfer.
 
#define PHAL_MFP_MAC_ON_RESPONSE_ON   0x01U
 Option to indicate the communication is maced for PICC to PCD transfer.
 

Detailed Description

These Components implement the MIFARE Plus (R) commands.