These are common definitions for most of the Plus commands. More...

Options to indicate the ISO14443 protocol layer to be used. | |
| #define | PHAL_MFPEVX_ISO14443_L3 0x00U |
| Option to use Iso14443 Layer 3 protocol. | |
| #define | PHAL_MFPEVX_ISO14443_L4 0x01U |
| Option to use Iso14443 Layer 4 protocol. | |
These are common definitions for most of the Plus commands.