Software Disclaimer

NXP Semiconductors is providing you with a Software, which is the Property of
NXP B.V.
Under no circumstances is this software or part of it to be exposed to or placed
under an open source license of any type without the expressed written permission of NXP B.V.
As a condition of providing you with such Software, you agree to the following terms and
conditions:

(a) Licensee acknowledges that the Software may not be free of defects. Licensee
further acknowledges that NXP Semiconductors has no support or maintenance obligation for
the Software hereunder.

(b) NXP PROVIDES THE SOFTWARE AS-IS AND WITHOUT
WARRANTY OF ANY KIND, WHETHER EXPRESS, IMPLIED OR STATUTORY. NXP
SEMICONDUCTORS SPECIFICALLY EXCLUDES AND DISCLAIMS ANY
WARRANTY OF MERCHANTABILITY AND OF FITNESS FOR A PARTICULAR
PURPOSE, AND ANY WARRANTY THAT THE SOFTWARE OR
ANY PART THEREOF, OR THE USE OF THE SOFTWARE DOES
NOT OR WILL NOT INFRINGE ANY INTELLECTUAL PROPERTY RIGHT OF ANY
THIRD PARTY. NXP FURTHER DOES NOT WARRANT IN ANY WAY THAT IT WILL
COMMERCIALLY RELEASE ANY SOFTWARE.