A!NET_NAME!PIN_NUMBER_SORT!CLASS!REFDES!SYM_TYPE!SYM_NAME!SYM_X!SYM_Y!SYM_ROTATE!SYM_MIRROR!PIN_NAME!PIN_NUMBER!PIN_X!PIN_Y!PIN_EDITED!PAD_STACK_NAME!VIA_X!VIA_Y!PIN_ROTATION!TEST_POINT!NET_PROBE_NUMBER!
J!D:/Allegro_Work/30112/180917/FabOutput/LAY-30112_B.brd!Mon Sep 17 12:50:46 2018!-18609.74!-11027.72!15455.86!11199.48!0.01!mils!SCH-30112_B!62.000000 mil!4!UP TO DATE!
S!CTREF! 00000001!PIN!C73!PACKAGE!CC0603_OV!120.00!1400.00!90.000!YES!1!1!120.00!1430.00!NO!O035X045S!!!0.000!!!
S!N20623763! 00000002!PIN!C73!PACKAGE!CC0603_OV!120.00!1400.00!90.000!YES!2!2!120.00!1370.00!NO!O035X045S!!!0.000!!!
S!N20623769! 00000001!PIN!C72!PACKAGE!CC0603_OV!125.00!1215.00!270.000!YES!1!1!125.00!1185.00!NO!O035X045S!!!0.000!!!
S!N20623763! 00000002!PIN!C72!PACKAGE!CC0603_OV!125.00!1215.00!270.000!YES!2!2!125.00!1245.00!NO!O035X045S!!!0.000!!!
S!N20623781! 00000001!PIN!C70!PACKAGE!CC0603_OV!480.00!1260.00!90.000!YES!1!1!480.00!1290.00!NO!O035X045S!!!0.000!!!
S!CTREF! 00000002!PIN!C70!PACKAGE!CC0603_OV!480.00!1260.00!90.000!YES!2!2!480.00!1230.00!NO!O035X045S!!!0.000!!!
S!N20623751! 00000001!PIN!C71!PACKAGE!CC0603_OV!125.00!1590.00!90.000!YES!1!1!125.00!1620.00!NO!O035X045S!!!0.000!!!
S!CTREF! 00000002!PIN!C71!PACKAGE!CC0603_OV!125.00!1590.00!90.000!YES!2!2!125.00!1560.00!NO!O035X045S!!!0.000!!!
S!N20623751! 00000006!PIN!U33!PACKAGE!SOT23-6!15.00!1610.00!0.000!YES!VOUT_FORCE!6!52.40!1662.00!NO!R024X044S!!!0.000!!!
S!N20623751! 00000005!PIN!U33!PACKAGE!SOT23-6!15.00!1610.00!0.000!YES!VOUT_SENSE!5!15.00!1662.00!NO!R024X044S!!!0.000!!!
S!N20623781! 00000004!PIN!U33!PACKAGE!SOT23-6!15.00!1610.00!0.000!YES!VIN!4!-22.40!1662.00!NO!R024X044S!!!0.000!!!
S!N20623781! 00000003!PIN!U33!PACKAGE!SOT23-6!15.00!1610.00!0.000!YES!ENABLE!3!-22.40!1558.00!NO!R024X044S!!!0.000!!!
S!CTREF! 00000002!PIN!U33!PACKAGE!SOT23-6!15.00!1610.00!0.000!YES!GND_SENSE!2!15.00!1558.00!NO!R024X044S!!!0.000!!!
S!CTREF! 00000001!PIN!U33!PACKAGE!SOT23-6!15.00!1610.00!0.000!YES!GND_FORCE!1!52.40!1558.00!NO!R024X044S!!!0.000!!!
S!CTREF! 00000006!PIN!U32!PACKAGE!SOT23-6!15.00!1405.00!0.000!YES!VOUT_FORCE!6!52.40!1457.00!NO!R024X044S!!!0.000!!!
S!CTREF! 00000005!PIN!U32!PACKAGE!SOT23-6!15.00!1405.00!0.000!YES!VOUT_SENSE!5!15.00!1457.00!NO!R024X044S!!!0.000!!!
S!N20623769! 00000004!PIN!U32!PACKAGE!SOT23-6!15.00!1405.00!0.000!YES!VIN!4!-22.40!1457.00!NO!R024X044S!!!0.000!!!
S!N20623769! 00000003!PIN!U32!PACKAGE!SOT23-6!15.00!1405.00!0.000!YES!ENABLE!3!-22.40!1353.00!NO!R024X044S!!!0.000!!!
S!N20623763! 00000002!PIN!U32!PACKAGE!SOT23-6!15.00!1405.00!0.000!YES!GND_SENSE!2!15.00!1353.00!NO!R024X044S!!!0.000!!!
S!N20623763! 00000001!PIN!U32!PACKAGE!SOT23-6!15.00!1405.00!0.000!YES!GND_FORCE!1!52.40!1353.00!NO!R024X044S!!!0.000!!!
S!CT06! 00000001!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A1!1!3322.55!2184.00!NO!S065-039T!!!0.000!!!
S!! 00000003!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A2!3!3322.55!2084.00!NO!C065-039T!!!0.000!!!
S!! 00000005!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A3!5!3322.55!1984.00!NO!C065-039T!!!0.000!!!
S!! 00000007!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A4!7!3322.55!1884.00!NO!C065-039T!!!0.000!!!
S!! 00000009!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A5!9!3322.55!1784.00!NO!C065-039T!!!0.000!!!
S!! 00000011!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A6!11!3322.55!1684.00!NO!C065-039T!!!0.000!!!
S!! 00000013!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A7!13!3322.55!1584.00!NO!C065-039T!!!0.000!!!
S!! 00000015!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A8!15!3322.55!1484.00!NO!C065-039T!!!0.000!!!
S!! 00000017!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A9!17!3322.55!1384.00!NO!C065-039T!!!0.000!!!
S!CT06! 00000019!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A10!19!3322.55!1284.00!NO!C065-039T!!!0.000!!!
S!CT05! 00000021!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A11!21!3322.55!1184.00!NO!C065-039T!!!0.000!!!
S!CT04! 00000023!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A12!23!3322.55!1084.00!NO!C065-039T!!!0.000!!!
S!CT03! 00000025!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A13!25!3322.55!984.00!NO!C065-039T!!!0.000!!!
S!CT02! 00000027!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A14!27!3322.55!884.00!NO!C065-039T!!!0.000!!!
S!CT01! 00000029!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A15!29!3322.55!784.00!NO!C065-039T!!!0.000!!!
S!CT01! 00000030!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B15!30!3422.55!784.00!NO!C065-039T!!!0.000!!!
S!CT02! 00000028!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B14!28!3422.55!884.00!NO!C065-039T!!!0.000!!!
S!CT03! 00000026!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B13!26!3422.55!984.00!NO!C065-039T!!!0.000!!!
S!CT04! 00000024!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B12!24!3422.55!1084.00!NO!C065-039T!!!0.000!!!
S!CT05! 00000022!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B11!22!3422.55!1184.00!NO!C065-039T!!!0.000!!!
S!CT06! 00000020!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B10!20!3422.55!1284.00!NO!C065-039T!!!0.000!!!
S!! 00000018!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B9!18!3422.55!1384.00!NO!C065-039T!!!0.000!!!
S!! 00000016!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B8!16!3422.55!1484.00!NO!C065-039T!!!0.000!!!
S!! 00000014!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B7!14!3422.55!1584.00!NO!C065-039T!!!0.000!!!
S!! 00000012!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B6!12!3422.55!1684.00!NO!C065-039T!!!0.000!!!
S!! 00000010!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B5!10!3422.55!1784.00!NO!C065-039T!!!0.000!!!
S!! 00000008!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B4!8!3422.55!1884.00!NO!C065-039T!!!0.000!!!
S!! 00000006!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B3!6!3422.55!1984.00!NO!C065-039T!!!0.000!!!
S!! 00000004!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B2!4!3422.55!2084.00!NO!C065-039T!!!0.000!!!
S!CT06! 00000002!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B1!2!3422.55!2184.00!NO!C065-039T!!!0.000!!!
S!SENSE_N! 00000032!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B16!32!3422.55!684.00!NO!C065-039T!!!0.000!!!
S!CTREF! 00000034!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!B17!34!3422.55!584.00!NO!C065-039T!!!0.000!!!
S!CTREF! 00000031!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A16!31!3322.55!684.00!NO!C065-039T!!!0.000!!!
S!CTREF! 00000033!PIN!J1!PACKAGE!HDR217_RA_TH!3322.55!2184.00!0.000!NO!A17!33!3322.55!584.00!NO!C065-039T!!!0.000!!!
S!N20609936!A!PIN!D3!PACKAGE!CASE403A_03!-138.39!920.22!270.000!NO!A!A!-138.39!833.22!NO!R085X110S!!!0.000!!!
S!12V!C!PIN!D3!PACKAGE!CASE403A_03!-138.39!920.22!270.000!NO!C!C!-138.39!1007.22!NO!R085X110S!!!0.000!!!
S!!!PIN!!MECHANICAL!C140-140N!3291.88!2767.69!0.000!NO!!!3291.88!2767.69!NO!C140-140N!!!0.000!!!
S!!!PIN!!MECHANICAL!C140-140N!3291.88!0.00!0.000!NO!!!3291.88!0.00!NO!C140-140N!!!0.000!!!
S!!!PIN!!MECHANICAL!C140-140N!0.00!0.00!0.000!NO!!!0.00!0.00!NO!C140-140N!!!0.000!!!
S!!!PIN!!MECHANICAL!C140-140N!0.00!2767.69!0.000!NO!!!0.00!2767.69!NO!C140-140N!!!0.000!!!
S!N20569746! 00000001!PIN!F1!PACKAGE!FUSE_3P2X1P65!-73.39!730.22!180.000!NO!1!1!-6.07!730.22!NO!R052X065S!!!0.000!!!
S!N20609936! 00000002!PIN!F1!PACKAGE!FUSE_3P2X1P65!-73.39!730.22!180.000!NO!2!2!-140.71!730.22!NO!R052X065S!!!0.000!!!
S!CT06! 00000001!PIN!F2!PACKAGE!FUSE_1P8_2P2X1P5!3323.85!2355.22!90.000!NO!1!1!3323.85!2319.94!NO!R043X059S!!!0.000!!!
S!TERM_P! 00000002!PIN!F2!PACKAGE!FUSE_1P8_2P2X1P5!3323.85!2355.22!90.000!NO!2!2!3323.85!2390.50!NO!R043X059S!!!0.000!!!
S!N20569785! 00000001!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!A!1!866.15!2716.62!NO!S072-047T!!!0.000!!!
S!CTREF! 00000002!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!WIPER!2!728.35!2716.62!NO!C072-047T!!!0.000!!!
S!CTREF! 00000003!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!B!3!866.15!413.47!NO!C072-047T!!!0.000!!!
S!!!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!!!631.90!2553.23!NO!C092-067T!!!0.000!!!
S!!!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!!!631.90!576.86!NO!C092-067T!!!0.000!!!
S!!!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!!!962.61!2505.99!NO!C092-067T!!!0.000!!!
S!!!PIN!R89!PACKAGE!POT_PTA45_TH!866.15!2716.62!270.000!NO!!!962.61!624.10!NO!C092-067T!!!0.000!!!
S!N20569265! 00000001!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!A!1!1290.87!2716.63!NO!S072-047T!!!0.000!!!
S!CT01! 00000002!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!WIPER!2!1153.07!2716.63!NO!C072-047T!!!0.000!!!
S!CT01! 00000003!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!B!3!1290.87!413.48!NO!C072-047T!!!0.000!!!
S!!!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!!!1056.62!2553.24!NO!C092-067T!!!0.000!!!
S!!!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!!!1056.62!576.87!NO!C092-067T!!!0.000!!!
S!!!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!!!1387.33!2506.00!NO!C092-067T!!!0.000!!!
S!!!PIN!R88!PACKAGE!POT_PTA45_TH!1290.87!2716.63!270.000!NO!!!1387.33!624.11!NO!C092-067T!!!0.000!!!
S!N20570018! 00000001!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!A!1!1715.59!2716.62!NO!S072-047T!!!0.000!!!
S!CT02! 00000002!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!WIPER!2!1577.79!2716.62!NO!C072-047T!!!0.000!!!
S!CT02! 00000003!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!B!3!1715.59!413.47!NO!C072-047T!!!0.000!!!
S!!!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!!!1481.34!2553.23!NO!C092-067T!!!0.000!!!
S!!!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!!!1481.34!576.86!NO!C092-067T!!!0.000!!!
S!!!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!!!1812.05!2505.99!NO!C092-067T!!!0.000!!!
S!!!PIN!R87!PACKAGE!POT_PTA45_TH!1715.59!2716.62!270.000!NO!!!1812.05!624.10!NO!C092-067T!!!0.000!!!
S!N20570212! 00000001!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!A!1!2140.31!2716.63!NO!S072-047T!!!0.000!!!
S!CT03! 00000002!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!WIPER!2!2002.51!2716.63!NO!C072-047T!!!0.000!!!
S!CT03! 00000003!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!B!3!2140.31!413.48!NO!C072-047T!!!0.000!!!
S!!!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!!!1906.06!2553.24!NO!C092-067T!!!0.000!!!
S!!!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!!!1906.06!576.87!NO!C092-067T!!!0.000!!!
S!!!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!!!2236.77!2506.00!NO!C092-067T!!!0.000!!!
S!!!PIN!R86!PACKAGE!POT_PTA45_TH!2140.31!2716.63!270.000!NO!!!2236.77!624.11!NO!C092-067T!!!0.000!!!
S!N20570385! 00000001!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!A!1!2565.03!2716.62!NO!S072-047T!!!0.000!!!
S!CT04! 00000002!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!WIPER!2!2427.23!2716.62!NO!C072-047T!!!0.000!!!
S!CT04! 00000003!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!B!3!2565.03!413.47!NO!C072-047T!!!0.000!!!
S!!!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!!!2330.78!2553.23!NO!C092-067T!!!0.000!!!
S!!!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!!!2330.78!576.86!NO!C092-067T!!!0.000!!!
S!!!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!!!2661.49!2505.99!NO!C092-067T!!!0.000!!!
S!!!PIN!R85!PACKAGE!POT_PTA45_TH!2565.03!2716.62!270.000!NO!!!2661.49!624.10!NO!C092-067T!!!0.000!!!
S!N20570805! 00000001!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!A!1!2989.75!2716.63!NO!S072-047T!!!0.000!!!
S!CT05! 00000002!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!WIPER!2!2851.95!2716.63!NO!C072-047T!!!0.000!!!
S!CT05! 00000003!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!B!3!2989.75!413.48!NO!C072-047T!!!0.000!!!
S!!!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!!!2755.50!2553.24!NO!C092-067T!!!0.000!!!
S!!!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!!!2755.50!576.87!NO!C092-067T!!!0.000!!!
S!!!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!!!3086.21!2506.00!NO!C092-067T!!!0.000!!!
S!!!PIN!R84!PACKAGE!POT_PTA45_TH!2989.75!2716.63!270.000!NO!!!3086.21!624.11!NO!C092-067T!!!0.000!!!
S!N20623803! 00000001!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!A!1!441.43!2716.62!NO!S072-047T!!!0.000!!!
S!SENSE_N! 00000002!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!WIPER!2!303.63!2716.62!NO!C072-047T!!!0.000!!!
S!N20624012! 00000003!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!B!3!441.43!413.47!NO!C072-047T!!!0.000!!!
S!!!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!!!207.18!2553.23!NO!C092-067T!!!0.000!!!
S!!!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!!!207.18!576.86!NO!C092-067T!!!0.000!!!
S!!!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!!!537.89!2505.99!NO!C092-067T!!!0.000!!!
S!!!PIN!R100!PACKAGE!POT_PTA45_TH!441.43!2716.62!270.000!NO!!!537.89!624.10!NO!C092-067T!!!0.000!!!
S!N20596346!C!PIN!D2!PACKAGE!1206LD!-88.39!1115.22!180.000!NO!CATHODE!C!-23.39!1115.22!NO!S070S!!!90.000!!!
S!12V!A!PIN!D2!PACKAGE!1206LD!-88.39!1115.22!180.000!NO!ANODE!A!-153.39!1115.22!NO!S070S!!!90.000!!!
S!!!PIN!J6!PACKAGE!CON_3_DC_PWR_JACK_TH!-103.39!615.22!270.000!NO!!!-193.94!465.61!NO!C040-040N!!!0.000!!!
S!GND! 00000002!PIN!J6!PACKAGE!CON_3_DC_PWR_JACK_TH!-103.39!615.22!270.000!NO!2!2!-103.39!347.50!NO!O116X057-091X032T!!!90.000!!!
S!GND! 00000003!PIN!J6!PACKAGE!CON_3_DC_PWR_JACK_TH!-103.39!615.22!270.000!NO!3!3!85.59!347.50!NO!O116X057-091X032T!!!90.000!!!
S!N20569746! 00000001!PIN!J6!PACKAGE!CON_3_DC_PWR_JACK_TH!-103.39!615.22!270.000!NO!PIN!1!-103.39!615.22!NO!O116X057-091X032T!!!90.000!!!
S!N20569746! 00000004!PIN!J6!PACKAGE!CON_3_DC_PWR_JACK_TH!-103.39!615.22!270.000!NO!4!4!46.22!615.22!NO!O116X057-091X032T!!!90.000!!!
S!!!PIN!J6!PACKAGE!CON_3_DC_PWR_JACK_TH!-103.39!615.22!270.000!NO!!!2.91!465.61!NO!C040-040N!!!0.000!!!
S!N20623781! 00000001!PIN!R107!PACKAGE!RC0603_OV!560.00!1275.00!270.000!YES!1!1!560.00!1245.00!NO!O035X045S!!!0.000!!!
S!N20623783! 00000002!PIN!R107!PACKAGE!RC0603_OV!560.00!1275.00!270.000!YES!2!2!560.00!1305.00!NO!O035X045S!!!0.000!!!
S!N20623783! 00000001!PIN!R108!PACKAGE!RC0603_OV!620.00!1275.00!90.000!YES!1!1!620.00!1305.00!NO!O035X045S!!!0.000!!!
S!CTREF! 00000002!PIN!R108!PACKAGE!RC0603_OV!620.00!1275.00!90.000!YES!2!2!620.00!1245.00!NO!O035X045S!!!0.000!!!
S!N20596346! 00000001!PIN!R105!PACKAGE!RC0603_OV!-68.39!1155.22!270.000!YES!1!1!-68.39!1125.22!NO!O035X045S!!!0.000!!!
S!GND! 00000002!PIN!R105!PACKAGE!RC0603_OV!-68.39!1155.22!270.000!YES!2!2!-68.39!1185.22!NO!O035X045S!!!0.000!!!
S!N20624012! 00000001!PIN!R104!PACKAGE!RC0603_OV!411.61!805.22!0.000!YES!1!1!441.61!805.22!NO!O035X045S!!!0.000!!!
S!N20623763! 00000002!PIN!R104!PACKAGE!RC0603_OV!411.61!805.22!0.000!YES!2!2!381.61!805.22!NO!O035X045S!!!0.000!!!
S!N20623751! 00000001!PIN!R101!PACKAGE!RC0603_OV!200.00!1750.00!270.000!YES!1!1!200.00!1720.00!NO!O035X045S!!!0.000!!!
S!N20623803! 00000002!PIN!R101!PACKAGE!RC0603_OV!200.00!1750.00!270.000!YES!2!2!200.00!1780.00!NO!O035X045S!!!0.000!!!
S!CT01! 00000001!PIN!R36!PACKAGE!RC0603_OV!935.24!1388.62!90.000!YES!1!1!935.24!1418.62!NO!O035X045S!!!0.000!!!
S!N20569785! 00000002!PIN!R36!PACKAGE!RC0603_OV!935.24!1388.62!90.000!YES!2!2!935.24!1358.62!NO!O035X045S!!!0.000!!!
S!CT02! 00000001!PIN!R40!PACKAGE!RC0603_OV!1359.96!1388.62!90.000!YES!1!1!1359.96!1418.62!NO!O035X045S!!!0.000!!!
S!N20569265! 00000002!PIN!R40!PACKAGE!RC0603_OV!1359.96!1388.62!90.000!YES!2!2!1359.96!1358.62!NO!O035X045S!!!0.000!!!
S!CT03! 00000001!PIN!R42!PACKAGE!RC0603_OV!1784.68!1388.62!90.000!YES!1!1!1784.68!1418.62!NO!O035X045S!!!0.000!!!
S!N20570018! 00000002!PIN!R42!PACKAGE!RC0603_OV!1784.68!1388.62!90.000!YES!2!2!1784.68!1358.62!NO!O035X045S!!!0.000!!!
S!CT04! 00000001!PIN!R44!PACKAGE!RC0603_OV!2209.40!1388.62!90.000!YES!1!1!2209.40!1418.62!NO!O035X045S!!!0.000!!!
S!N20570212! 00000002!PIN!R44!PACKAGE!RC0603_OV!2209.40!1388.62!90.000!YES!2!2!2209.40!1358.62!NO!O035X045S!!!0.000!!!
S!CT05! 00000001!PIN!R46!PACKAGE!RC0603_OV!2634.12!1388.62!90.000!YES!1!1!2634.12!1418.62!NO!O035X045S!!!0.000!!!
S!N20570385! 00000002!PIN!R46!PACKAGE!RC0603_OV!2634.12!1388.62!90.000!YES!2!2!2634.12!1358.62!NO!O035X045S!!!0.000!!!
S!CT06! 00000001!PIN!R48!PACKAGE!RC0603_OV!3058.84!1388.62!90.000!YES!1!1!3058.84!1418.62!NO!O035X045S!!!0.000!!!
S!N20570805! 00000002!PIN!R48!PACKAGE!RC0603_OV!3058.84!1388.62!90.000!YES!2!2!3058.84!1358.62!NO!O035X045S!!!0.000!!!
S!N20571679! 00000003!PIN!U30!PACKAGE!TO252_B!412.52!1520.62!0.000!YES!VIN!3!322.56!1359.02!NO!R048X079S!!!0.000!!!
S!N20623783! 00000001!PIN!U30!PACKAGE!TO252_B!412.52!1520.62!0.000!YES!ADJ(GND)!1!502.48!1359.02!NO!R048X079S!!!0.000!!!
S!N20623781! 00000002!PIN!U30!PACKAGE!TO252_B!412.52!1520.62!0.000!YES!VOUT!2!412.52!1642.48!NO!S220SXP!!!0.000!!!
S!N20569787! 00000003!PIN!U16!PACKAGE!TO252_B!767.24!1520.62!0.000!YES!VIN!3!677.28!1359.02!NO!R048X079S!!!0.000!!!
S!N20569785! 00000001!PIN!U16!PACKAGE!TO252_B!767.24!1520.62!0.000!YES!ADJ(GND)!1!857.20!1359.02!NO!R048X079S!!!0.000!!!
S!CT01! 00000002!PIN!U16!PACKAGE!TO252_B!767.24!1520.62!0.000!YES!VOUT!2!767.24!1642.48!NO!S220SXP!!!0.000!!!
S!N20569267! 00000003!PIN!U20!PACKAGE!TO252_B!1191.96!1520.62!0.000!YES!VIN!3!1102.00!1359.02!NO!R048X079S!!!0.000!!!
S!N20569265! 00000001!PIN!U20!PACKAGE!TO252_B!1191.96!1520.62!0.000!YES!ADJ(GND)!1!1281.92!1359.02!NO!R048X079S!!!0.000!!!
S!CT02! 00000002!PIN!U20!PACKAGE!TO252_B!1191.96!1520.62!0.000!YES!VOUT!2!1191.96!1642.48!NO!S220SXP!!!0.000!!!
S!N20570029! 00000003!PIN!U22!PACKAGE!TO252_B!1616.68!1520.62!0.000!YES!VIN!3!1526.72!1359.02!NO!R048X079S!!!0.000!!!
S!N20570018! 00000001!PIN!U22!PACKAGE!TO252_B!1616.68!1520.62!0.000!YES!ADJ(GND)!1!1706.64!1359.02!NO!R048X079S!!!0.000!!!
S!CT03! 00000002!PIN!U22!PACKAGE!TO252_B!1616.68!1520.62!0.000!YES!VOUT!2!1616.68!1642.48!NO!S220SXP!!!0.000!!!
S!N20570214! 00000003!PIN!U24!PACKAGE!TO252_B!2041.40!1520.62!0.000!YES!VIN!3!1951.44!1359.02!NO!R048X079S!!!0.000!!!
S!N20570212! 00000001!PIN!U24!PACKAGE!TO252_B!2041.40!1520.62!0.000!YES!ADJ(GND)!1!2131.36!1359.02!NO!R048X079S!!!0.000!!!
S!CT04! 00000002!PIN!U24!PACKAGE!TO252_B!2041.40!1520.62!0.000!YES!VOUT!2!2041.40!1642.48!NO!S220SXP!!!0.000!!!
S!N20570387! 00000003!PIN!U26!PACKAGE!TO252_B!2466.12!1520.62!0.000!YES!VIN!3!2376.16!1359.02!NO!R048X079S!!!0.000!!!
S!N20570385! 00000001!PIN!U26!PACKAGE!TO252_B!2466.12!1520.62!0.000!YES!ADJ(GND)!1!2556.08!1359.02!NO!R048X079S!!!0.000!!!
S!CT05! 00000002!PIN!U26!PACKAGE!TO252_B!2466.12!1520.62!0.000!YES!VOUT!2!2466.12!1642.48!NO!S220SXP!!!0.000!!!
S!N20570807! 00000003!PIN!U28!PACKAGE!TO252_B!2890.84!1520.62!0.000!YES!VIN!3!2800.88!1359.02!NO!R048X079S!!!0.000!!!
S!N20570805! 00000001!PIN!U28!PACKAGE!TO252_B!2890.84!1520.62!0.000!YES!ADJ(GND)!1!2980.80!1359.02!NO!R048X079S!!!0.000!!!
S!CT06! 00000002!PIN!U28!PACKAGE!TO252_B!2890.84!1520.62!0.000!YES!VOUT!2!2890.84!1642.48!NO!S220SXP!!!0.000!!!
S!N20623751! 00000001!PIN!C69!PACKAGE!CC1206_OV!200.00!1595.00!90.000!YES!1!1!200.00!1655.00!NO!O040X070S!!!0.000!!!
S!CTREF! 00000002!PIN!C69!PACKAGE!CC1206_OV!200.00!1595.00!90.000!YES!2!2!200.00!1535.00!NO!O040X070S!!!0.000!!!
S!N20623781! 00000001!PIN!C64!PACKAGE!CC1206_OV!409.23!1290.22!90.000!YES!1!1!409.23!1350.22!NO!O040X070S!!!0.000!!!
S!CTREF! 00000002!PIN!C64!PACKAGE!CC1206_OV!409.23!1290.22!90.000!YES!2!2!409.23!1230.22!NO!O040X070S!!!0.000!!!
S!N20571679! 00000001!PIN!C63!PACKAGE!CC1206_OV!350.00!1140.00!0.000!YES!1!1!410.00!1140.00!NO!O040X070S!!!0.000!!!
S!CTREF! 00000002!PIN!C63!PACKAGE!CC1206_OV!350.00!1140.00!0.000!YES!2!2!290.00!1140.00!NO!O040X070S!!!0.000!!!
S!N20569785! 00000001!PIN!C29!PACKAGE!CC1206_OV!903.24!1231.62!0.000!YES!1!1!963.24!1231.62!NO!O040X070S!!!0.000!!!
S!CTREF! 00000002!PIN!C29!PACKAGE!CC1206_OV!903.24!1231.62!0.000!YES!2!2!843.24!1231.62!NO!O040X070S!!!0.000!!!
S!N20569787! 00000001!PIN!C30!PACKAGE!CC1206_OV!665.55!920.22!90.000!YES!1!1!665.55!980.22!NO!O040X070S!!!0.000!!!
S!CTREF! 00000002!PIN!C30!PACKAGE!CC1206_OV!665.55!920.22!90.000!YES!2!2!665.55!860.22!NO!O040X070S!!!0.000!!!
S!CT01! 00000001!PIN!C31!PACKAGE!CC1206_OV!770.24!1290.62!90.000!YES!1!1!770.24!1350.62!NO!O040X070S!!!0.000!!!
S!CTREF! 00000002!PIN!C31!PACKAGE!CC1206_OV!770.24!1290.62!90.000!YES!2!2!770.24!1230.62!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C32!PACKAGE!CC1206_OV!571.33!20.22!90.000!YES!1!1!571.33!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C32!PACKAGE!CC1206_OV!571.33!20.22!90.000!YES!2!2!571.33!-39.78!NO!O040X070S!!!0.000!!!
S!N20569267! 00000001!PIN!C37!PACKAGE!CC1206_OV!1090.27!940.22!90.000!YES!1!1!1090.27!1000.22!NO!O040X070S!!!0.000!!!
S!CT01! 00000002!PIN!C37!PACKAGE!CC1206_OV!1090.27!940.22!90.000!YES!2!2!1090.27!880.22!NO!O040X070S!!!0.000!!!
S!N20569265! 00000001!PIN!C38!PACKAGE!CC1206_OV!1327.96!1231.62!0.000!YES!1!1!1387.96!1231.62!NO!O040X070S!!!0.000!!!
S!CT01! 00000002!PIN!C38!PACKAGE!CC1206_OV!1327.96!1231.62!0.000!YES!2!2!1267.96!1231.62!NO!O040X070S!!!0.000!!!
S!CT02! 00000001!PIN!C39!PACKAGE!CC1206_OV!1194.96!1290.62!90.000!YES!1!1!1194.96!1350.62!NO!O040X070S!!!0.000!!!
S!CT01! 00000002!PIN!C39!PACKAGE!CC1206_OV!1194.96!1290.62!90.000!YES!2!2!1194.96!1230.62!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C40!PACKAGE!CC1206_OV!996.05!20.22!90.000!YES!1!1!996.05!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C40!PACKAGE!CC1206_OV!996.05!20.22!90.000!YES!2!2!996.05!-39.78!NO!O040X070S!!!0.000!!!
S!N20570029! 00000001!PIN!C41!PACKAGE!CC1206_OV!1514.99!940.22!90.000!YES!1!1!1514.99!1000.22!NO!O040X070S!!!0.000!!!
S!CT02! 00000002!PIN!C41!PACKAGE!CC1206_OV!1514.99!940.22!90.000!YES!2!2!1514.99!880.22!NO!O040X070S!!!0.000!!!
S!N20570018! 00000001!PIN!C42!PACKAGE!CC1206_OV!1752.68!1231.62!0.000!YES!1!1!1812.68!1231.62!NO!O040X070S!!!0.000!!!
S!CT02! 00000002!PIN!C42!PACKAGE!CC1206_OV!1752.68!1231.62!0.000!YES!2!2!1692.68!1231.62!NO!O040X070S!!!0.000!!!
S!CT03! 00000001!PIN!C43!PACKAGE!CC1206_OV!1619.68!1290.62!90.000!YES!1!1!1619.68!1350.62!NO!O040X070S!!!0.000!!!
S!CT02! 00000002!PIN!C43!PACKAGE!CC1206_OV!1619.68!1290.62!90.000!YES!2!2!1619.68!1230.62!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C44!PACKAGE!CC1206_OV!1420.77!20.22!90.000!YES!1!1!1420.77!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C44!PACKAGE!CC1206_OV!1420.77!20.22!90.000!YES!2!2!1420.77!-39.78!NO!O040X070S!!!0.000!!!
S!N20570212! 00000001!PIN!C45!PACKAGE!CC1206_OV!2177.40!1231.62!0.000!YES!1!1!2237.40!1231.62!NO!O040X070S!!!0.000!!!
S!CT03! 00000002!PIN!C45!PACKAGE!CC1206_OV!2177.40!1231.62!0.000!YES!2!2!2117.40!1231.62!NO!O040X070S!!!0.000!!!
S!N20570214! 00000001!PIN!C46!PACKAGE!CC1206_OV!1939.71!940.22!90.000!YES!1!1!1939.71!1000.22!NO!O040X070S!!!0.000!!!
S!CT03! 00000002!PIN!C46!PACKAGE!CC1206_OV!1939.71!940.22!90.000!YES!2!2!1939.71!880.22!NO!O040X070S!!!0.000!!!
S!CT04! 00000001!PIN!C47!PACKAGE!CC1206_OV!2044.40!1290.62!90.000!YES!1!1!2044.40!1350.62!NO!O040X070S!!!0.000!!!
S!CT03! 00000002!PIN!C47!PACKAGE!CC1206_OV!2044.40!1290.62!90.000!YES!2!2!2044.40!1230.62!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C48!PACKAGE!CC1206_OV!1845.49!20.22!90.000!YES!1!1!1845.49!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C48!PACKAGE!CC1206_OV!1845.49!20.22!90.000!YES!2!2!1845.49!-39.78!NO!O040X070S!!!0.000!!!
S!N20570385! 00000001!PIN!C49!PACKAGE!CC1206_OV!2602.12!1231.62!0.000!YES!1!1!2662.12!1231.62!NO!O040X070S!!!0.000!!!
S!CT04! 00000002!PIN!C49!PACKAGE!CC1206_OV!2602.12!1231.62!0.000!YES!2!2!2542.12!1231.62!NO!O040X070S!!!0.000!!!
S!N20570387! 00000001!PIN!C50!PACKAGE!CC1206_OV!2364.43!940.22!90.000!YES!1!1!2364.43!1000.22!NO!O040X070S!!!0.000!!!
S!CT04! 00000002!PIN!C50!PACKAGE!CC1206_OV!2364.43!940.22!90.000!YES!2!2!2364.43!880.22!NO!O040X070S!!!0.000!!!
S!CT05! 00000001!PIN!C51!PACKAGE!CC1206_OV!2469.12!1290.62!90.000!YES!1!1!2469.12!1350.62!NO!O040X070S!!!0.000!!!
S!CT04! 00000002!PIN!C51!PACKAGE!CC1206_OV!2469.12!1290.62!90.000!YES!2!2!2469.12!1230.62!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C52!PACKAGE!CC1206_OV!2270.21!20.22!90.000!YES!1!1!2270.21!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C52!PACKAGE!CC1206_OV!2270.21!20.22!90.000!YES!2!2!2270.21!-39.78!NO!O040X070S!!!0.000!!!
S!N20570807! 00000001!PIN!C53!PACKAGE!CC1206_OV!2789.15!940.22!90.000!YES!1!1!2789.15!1000.22!NO!O040X070S!!!0.000!!!
S!CT05! 00000002!PIN!C53!PACKAGE!CC1206_OV!2789.15!940.22!90.000!YES!2!2!2789.15!880.22!NO!O040X070S!!!0.000!!!
S!N20570805! 00000001!PIN!C54!PACKAGE!CC1206_OV!3026.84!1231.62!0.000!YES!1!1!3086.84!1231.62!NO!O040X070S!!!0.000!!!
S!CT05! 00000002!PIN!C54!PACKAGE!CC1206_OV!3026.84!1231.62!0.000!YES!2!2!2966.84!1231.62!NO!O040X070S!!!0.000!!!
S!CT06! 00000001!PIN!C55!PACKAGE!CC1206_OV!2893.84!1290.62!90.000!YES!1!1!2893.84!1350.62!NO!O040X070S!!!0.000!!!
S!CT05! 00000002!PIN!C55!PACKAGE!CC1206_OV!2893.84!1290.62!90.000!YES!2!2!2893.84!1230.62!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C56!PACKAGE!CC1206_OV!2694.93!20.22!90.000!YES!1!1!2694.93!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C56!PACKAGE!CC1206_OV!2694.93!20.22!90.000!YES!2!2!2694.93!-39.78!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C65!PACKAGE!CC1206_OV!196.61!20.22!90.000!YES!1!1!196.61!80.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C65!PACKAGE!CC1206_OV!196.61!20.22!90.000!YES!2!2!196.61!-39.78!NO!O040X070S!!!0.000!!!
S!N20623769! 00000001!PIN!C66!PACKAGE!CC1206_OV!201.61!1215.22!270.000!YES!1!1!201.61!1155.22!NO!O040X070S!!!0.000!!!
S!N20623763! 00000002!PIN!C66!PACKAGE!CC1206_OV!201.61!1215.22!270.000!YES!2!2!201.61!1275.22!NO!O040X070S!!!0.000!!!
S!CTREF! 00000001!PIN!C67!PACKAGE!CC1206_OV!200.00!1405.00!90.000!YES!1!1!200.00!1465.00!NO!O040X070S!!!0.000!!!
S!N20623763! 00000002!PIN!C67!PACKAGE!CC1206_OV!200.00!1405.00!90.000!YES!2!2!200.00!1345.00!NO!O040X070S!!!0.000!!!
S!12V! 00000001!PIN!C68!PACKAGE!CC1206_OV!-93.39!1210.22!0.000!NO!1!1!-153.39!1210.22!NO!O040X070S!!!0.000!!!
S!GND! 00000002!PIN!C68!PACKAGE!CC1206_OV!-93.39!1210.22!0.000!NO!2!2!-33.39!1210.22!NO!O040X070S!!!0.000!!!
S!TERM_P! 00000001!PIN!J2!PACKAGE!BANANA_930224!3757.55!2530.00!180.000!NO!1!1!3757.55!2530.00!NO!S087-063T!!!0.000!!!
S!TERM_P! 00000002!PIN!J2!PACKAGE!BANANA_930224!3757.55!2530.00!180.000!NO!2!2!3363.85!2530.00!NO!C087-063T!!!0.000!!!
S!CTREF! 00000001!PIN!J23!PACKAGE!BANANA_930224!3762.55!238.00!180.000!NO!1!1!3762.55!238.00!NO!S087-063T!!!0.000!!!
S!CTREF! 00000002!PIN!J23!PACKAGE!BANANA_930224!3762.55!238.00!180.000!NO!2!2!3368.85!238.00!NO!C087-063T!!!0.000!!!
S!GND! 00000001!PIN!U31!PACKAGE!SIP4_2P54_11P5X6P1!322.48!-26.36!180.000!YES!-VIN!1!322.48!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U31!PACKAGE!SIP4_2P54_11P5X6P1!322.48!-26.36!180.000!YES!+VIN!2!322.48!73.64!NO!C067-037T!!!0.000!!!
S!N20623763! 00000003!PIN!U31!PACKAGE!SIP4_2P54_11P5X6P1!322.48!-26.36!180.000!YES!-VOUT!3!322.48!173.64!NO!C067-037T!!!0.000!!!
S!N20623964! 00000004!PIN!U31!PACKAGE!SIP4_2P54_11P5X6P1!322.48!-26.36!180.000!YES!+VOUT!4!322.48!273.64!NO!C067-037T!!!0.000!!!
S!GND! 00000001!PIN!U29!PACKAGE!SIP4_2P54_11P5X6P1!2820.80!-26.36!180.000!YES!-VIN!1!2820.80!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U29!PACKAGE!SIP4_2P54_11P5X6P1!2820.80!-26.36!180.000!YES!+VIN!2!2820.80!73.64!NO!C067-037T!!!0.000!!!
S!CT05! 00000003!PIN!U29!PACKAGE!SIP4_2P54_11P5X6P1!2820.80!-26.36!180.000!YES!-VOUT!3!2820.80!173.64!NO!C067-037T!!!0.000!!!
S!N20569138! 00000004!PIN!U29!PACKAGE!SIP4_2P54_11P5X6P1!2820.80!-26.36!180.000!YES!+VOUT!4!2820.80!273.64!NO!C067-037T!!!0.000!!!
S!GND! 00000001!PIN!U27!PACKAGE!SIP4_2P54_11P5X6P1!2396.08!-26.36!180.000!YES!-VIN!1!2396.08!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U27!PACKAGE!SIP4_2P54_11P5X6P1!2396.08!-26.36!180.000!YES!+VIN!2!2396.08!73.64!NO!C067-037T!!!0.000!!!
S!CT04! 00000003!PIN!U27!PACKAGE!SIP4_2P54_11P5X6P1!2396.08!-26.36!180.000!YES!-VOUT!3!2396.08!173.64!NO!C067-037T!!!0.000!!!
S!N20569131! 00000004!PIN!U27!PACKAGE!SIP4_2P54_11P5X6P1!2396.08!-26.36!180.000!YES!+VOUT!4!2396.08!273.64!NO!C067-037T!!!0.000!!!
S!GND! 00000001!PIN!U25!PACKAGE!SIP4_2P54_11P5X6P1!1971.36!-26.36!180.000!YES!-VIN!1!1971.36!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U25!PACKAGE!SIP4_2P54_11P5X6P1!1971.36!-26.36!180.000!YES!+VIN!2!1971.36!73.64!NO!C067-037T!!!0.000!!!
S!CT03! 00000003!PIN!U25!PACKAGE!SIP4_2P54_11P5X6P1!1971.36!-26.36!180.000!YES!-VOUT!3!1971.36!173.64!NO!C067-037T!!!0.000!!!
S!N20569121! 00000004!PIN!U25!PACKAGE!SIP4_2P54_11P5X6P1!1971.36!-26.36!180.000!YES!+VOUT!4!1971.36!273.64!NO!C067-037T!!!0.000!!!
S!GND! 00000001!PIN!U23!PACKAGE!SIP4_2P54_11P5X6P1!1546.64!-26.36!180.000!YES!-VIN!1!1546.64!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U23!PACKAGE!SIP4_2P54_11P5X6P1!1546.64!-26.36!180.000!YES!+VIN!2!1546.64!73.64!NO!C067-037T!!!0.000!!!
S!CT02! 00000003!PIN!U23!PACKAGE!SIP4_2P54_11P5X6P1!1546.64!-26.36!180.000!YES!-VOUT!3!1546.64!173.64!NO!C067-037T!!!0.000!!!
S!N20569111! 00000004!PIN!U23!PACKAGE!SIP4_2P54_11P5X6P1!1546.64!-26.36!180.000!YES!+VOUT!4!1546.64!273.64!NO!C067-037T!!!0.000!!!
S!GND! 00000001!PIN!U21!PACKAGE!SIP4_2P54_11P5X6P1!1121.92!-26.36!180.000!YES!-VIN!1!1121.92!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U21!PACKAGE!SIP4_2P54_11P5X6P1!1121.92!-26.36!180.000!YES!+VIN!2!1121.92!73.64!NO!C067-037T!!!0.000!!!
S!CT01! 00000003!PIN!U21!PACKAGE!SIP4_2P54_11P5X6P1!1121.92!-26.36!180.000!YES!-VOUT!3!1121.92!173.64!NO!C067-037T!!!0.000!!!
S!N20569101! 00000004!PIN!U21!PACKAGE!SIP4_2P54_11P5X6P1!1121.92!-26.36!180.000!YES!+VOUT!4!1121.92!273.64!NO!C067-037T!!!0.000!!!
S!GND! 00000001!PIN!U17!PACKAGE!SIP4_2P54_11P5X6P1!697.20!-26.36!180.000!YES!-VIN!1!697.20!-26.36!NO!S067-037T!!!0.000!!!
S!12V! 00000002!PIN!U17!PACKAGE!SIP4_2P54_11P5X6P1!697.20!-26.36!180.000!YES!+VIN!2!697.20!73.64!NO!C067-037T!!!0.000!!!
S!CTREF! 00000003!PIN!U17!PACKAGE!SIP4_2P54_11P5X6P1!697.20!-26.36!180.000!YES!-VOUT!3!697.20!173.64!NO!C067-037T!!!0.000!!!
S!N20569083! 00000004!PIN!U17!PACKAGE!SIP4_2P54_11P5X6P1!697.20!-26.36!180.000!YES!+VOUT!4!697.20!273.64!NO!C067-037T!!!0.000!!!
S!N20569083! 00000001!PIN!R99!PACKAGE!RC1206_OV!579.23!1100.22!270.000!YES!1!1!579.23!1040.22!NO!O040X070S!!!0.000!!!
S!N20571679! 00000002!PIN!R99!PACKAGE!RC1206_OV!579.23!1100.22!270.000!YES!2!2!579.23!1160.22!NO!O040X070S!!!0.000!!!
S!N20623769! 00000001!PIN!R102!PACKAGE!RC1206_OV!201.61!1035.22!90.000!YES!1!1!201.61!1095.22!NO!O040X070S!!!0.000!!!
S!N20623964! 00000002!PIN!R102!PACKAGE!RC1206_OV!201.61!1035.22!90.000!YES!2!2!201.61!975.22!NO!O040X070S!!!0.000!!!
S!N20569787! 00000001!PIN!R80!PACKAGE!RC1206_OV!665.55!1100.22!90.000!YES!1!1!665.55!1160.22!NO!O040X070S!!!0.000!!!
S!N20569083! 00000002!PIN!R80!PACKAGE!RC1206_OV!665.55!1100.22!90.000!YES!2!2!665.55!1040.22!NO!O040X070S!!!0.000!!!
S!N20569267! 00000001!PIN!R79!PACKAGE!RC1206_OV!1090.27!1120.22!90.000!YES!1!1!1090.27!1180.22!NO!O040X070S!!!0.000!!!
S!N20569101! 00000002!PIN!R79!PACKAGE!RC1206_OV!1090.27!1120.22!90.000!YES!2!2!1090.27!1060.22!NO!O040X070S!!!0.000!!!
S!N20570029! 00000001!PIN!R78!PACKAGE!RC1206_OV!1514.99!1120.22!90.000!YES!1!1!1514.99!1180.22!NO!O040X070S!!!0.000!!!
S!N20569111! 00000002!PIN!R78!PACKAGE!RC1206_OV!1514.99!1120.22!90.000!YES!2!2!1514.99!1060.22!NO!O040X070S!!!0.000!!!
S!N20570214! 00000001!PIN!R77!PACKAGE!RC1206_OV!1939.71!1120.22!90.000!YES!1!1!1939.71!1180.22!NO!O040X070S!!!0.000!!!
S!N20569121! 00000002!PIN!R77!PACKAGE!RC1206_OV!1939.71!1120.22!90.000!YES!2!2!1939.71!1060.22!NO!O040X070S!!!0.000!!!
S!N20570387! 00000001!PIN!R76!PACKAGE!RC1206_OV!2364.43!1120.22!90.000!YES!1!1!2364.43!1180.22!NO!O040X070S!!!0.000!!!
S!N20569131! 00000002!PIN!R76!PACKAGE!RC1206_OV!2364.43!1120.22!90.000!YES!2!2!2364.43!1060.22!NO!O040X070S!!!0.000!!!
S!N20570807! 00000001!PIN!R75!PACKAGE!RC1206_OV!2789.15!1120.22!90.000!YES!1!1!2789.15!1180.22!NO!O040X070S!!!0.000!!!
S!N20569138! 00000002!PIN!R75!PACKAGE!RC1206_OV!2789.15!1120.22!90.000!YES!2!2!2789.15!1060.22!NO!O040X070S!!!0.000!!!
S!!!PIN!!MECHANICAL!FID_060!3218.85!2500.22!0.000!NO!!!3218.85!2500.22!NO!C060SXP_SM120!!!0.000!!!
S!!!PIN!!MECHANICAL!FID_060!3063.85!-8.78!0.000!NO!!!3063.85!-8.78!NO!C060SXP_SM120!!!0.000!!!
S!!!PIN!!MECHANICAL!FID_060!-63.39!2390.22!0.000!NO!!!-63.39!2390.22!NO!C060SXP_SM120!!!0.000!!!
S!N20623803!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!155.00!1780.00!!!!
S!N20624012!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!441.61!760.00!!!!
S!N20623763!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!260.00!1275.22!!!!
S!N20623763!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!381.61!760.00!!!!
S!N20596346!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-33.39!1055.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-213.39!1250.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-213.39!1200.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-213.39!1150.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-213.39!1100.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-218.39!1045.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-218.39!985.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-218.39!935.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-168.39!935.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-123.39!935.22!!!!
S!12V!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-158.39!1270.22!!!!
S!GND!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!-68.39!1260.22!!!!
S!N20570212!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2131.36!1429.05!!!!
S!N20570805!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2980.80!1429.05!!!!
S!N20570018!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1706.64!1429.05!!!!
S!N20570385!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2556.48!1428.65!!!!
S!N20569785!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!857.20!1429.05!!!!
S!N20569265!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1281.92!1429.05!!!!
S!CTREF!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!620.00!1205.00!!!!
S!CTREF!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!725.25!860.22!!!!
S!CTREF!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!843.24!1290.22!!!!
S!CTREF!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!30.00!1510.00!!!!
S!CT06!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2893.84!1460.22!!!!
S!CT06!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2893.84!1410.22!!!!
S!CT05!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2966.84!1295.22!!!!
S!CT05!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2848.85!880.22!!!!
S!CT05!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2750.45!1418.62!!!!
S!CT04!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2424.13!880.22!!!!
S!CT04!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2542.12!1290.22!!!!
S!CT04!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2325.73!1418.62!!!!
S!CT03!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1999.41!880.22!!!!
S!CT03!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!2117.40!1290.22!!!!
S!CT03!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1901.01!1418.62!!!!
S!CT02!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1574.69!880.22!!!!
S!CT02!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1692.68!1290.22!!!!
S!CT02!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1476.29!1418.62!!!!
S!CT01!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1149.97!880.22!!!!
S!CT01!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1267.96!1290.22!!!!
S!CT01!!VIA CLASS!!!!!!!!!!!!!C024-012TENTED!1051.57!1418.62!!!!