|======================================================================================================================================================================|
|                                                                                                                                                         |
|                                                      Testprep Report                                                                                                 |
|                                                                                                                                                         |
|                                                  Mon Sep 17 12:48:36 2018                                                                                           |
|                                                                                                                                                         |
| D:/Allegro_Work/30112/180917/LAY-30112_B.brd                                                                                                                        |
|                                                                                                                                                         |
|                                                                                                                                                         |
| NOTE: An '*' in column 1 of the QUANTITY field for the TESTPOINT_QUANTITY net property                                                                               |
|       value indicates that the net does not have the required number of testpoints.                                                                                  |
|                                                                                                                                                         |
|       A blank QUANTITY field indicates that the net does not have TESTPOINT_QUANTITY                                                                                 |
|       property set on it.                                                                                                                                            |
|                                                                                                                                                         |
|       A net name with an '*' prefix indicates that the testpoints are on a net that                                                                                  |
|       in fact has the NO_TEST property on it.                                                                                                                        |
|                                                                                                                                                         |
|======================================================================================================================================================================|


Testprep General Analysis ...

  Total number of nets                                ...     41

  Total number of nets tested                         ...      0
  Total number of nets not tested                     ...     41
  Total number of nets flagged with NO_TEST property  ...      0

  Total number of nets testable (tested + not tested) ...     41

  Percentage of all nets tested                       ...   0.00 percent
  Percentage of testable nets tested                  ...   0.00 percent

  Nets requiring more than one testprobe:

    (None)

  Total number of testprobes on TOP    side           ...      0 (  0.00 percent)
  Total number of testprobes on BOTTOM side           ...      0 (  0.00 percent)
  Total number of testprobes on pins                  ...      0
  Total number of testprobes on vias                  ...      0

  Minimum pad size for probing                        ... 18 MIL


|======================================================================================================================================================================|
|                                                                                                                                                         |
| Nets currently under test for TOP side ...                                                                                                                           |
|                                                                                                                                                         |
|======================================================================================================================================================================|
| Net Name                        | QUANTITY | Number | Type                        |   Pad Size |        Location       | Reference Designation          | Probe Type |
|======================================================================================================================================================================|

  Total number of testpoints on TOP side =      0


|======================================================================================================================================================================|
|                                                                                                                                                         |
| Nets currently under test for BOTTOM side ...                                                                                                                        |
|                                                                                                                                                         |
|======================================================================================================================================================================|
| Net Name                        | QUANTITY | Number | Type                        |   Pad Size |        Location       | Reference Designation          | Probe Type |
|======================================================================================================================================================================|

  Total number of testpoints on BOTTOM side =      0


|======================================================================================================================================================================|
|                                                                                                                                                         |
| Nets currently not tested ...                                                                                                                                        |
|                                                                                                                                                         |
|======================================================================================================================================================================|
| Net Name                        | QUANTITY |
|============================================|
| 12V                             |          |
|--------------------------------------------|
| CT01                            |          |
|--------------------------------------------|
| CT02                            |          |
|--------------------------------------------|
| CT03                            |          |
|--------------------------------------------|
| CT04                            |          |
|--------------------------------------------|
| CT05                            |          |
|--------------------------------------------|
| CT06                            |          |
|--------------------------------------------|
| CTREF                           |          |
|--------------------------------------------|
| GND                             |          |
|--------------------------------------------|
| N20569083                       |          |
|--------------------------------------------|
| N20569101                       |          |
|--------------------------------------------|
| N20569111                       |          |
|--------------------------------------------|
| N20569121                       |          |
|--------------------------------------------|
| N20569131                       |          |
|--------------------------------------------|
| N20569138                       |          |
|--------------------------------------------|
| N20569265                       |          |
|--------------------------------------------|
| N20569267                       |          |
|--------------------------------------------|
| N20569746                       |          |
|--------------------------------------------|
| N20569785                       |          |
|--------------------------------------------|
| N20569787                       |          |
|--------------------------------------------|
| N20570018                       |          |
|--------------------------------------------|
| N20570029                       |          |
|--------------------------------------------|
| N20570212                       |          |
|--------------------------------------------|
| N20570214                       |          |
|--------------------------------------------|
| N20570385                       |          |
|--------------------------------------------|
| N20570387                       |          |
|--------------------------------------------|
| N20570805                       |          |
|--------------------------------------------|
| N20570807                       |          |
|--------------------------------------------|
| N20571679                       |          |
|--------------------------------------------|
| N20596346                       |          |
|--------------------------------------------|
| N20609936                       |          |
|--------------------------------------------|
| N20623751                       |          |
|--------------------------------------------|
| N20623763                       |          |
|--------------------------------------------|
| N20623769                       |          |
|--------------------------------------------|
| N20623781                       |          |
|--------------------------------------------|
| N20623783                       |          |
|--------------------------------------------|
| N20623803                       |          |
|--------------------------------------------|
| N20623964                       |          |
|--------------------------------------------|
| N20624012                       |          |
|--------------------------------------------|
| SENSE_N                         |          |
|--------------------------------------------|
| TERM_P                          |          |
|--------------------------------------------|

  Total number of nets not currently tested =     41


|======================================================================================================================================================================|
|                                                                                                                                                         |
| Nets currently with NO_TEST property ...                                                                                                                             |
|                                                                                                                                                         |
|======================================================================================================================================================================|
| Net Name                        | QUANTITY |
|============================================|

  Total number of nets with NO_TEST property =      0